Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to X-Delta 5

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

X-Delta 5

X-Delta 5

The innovative concept of 2 parallel axes results in the most robust Delta Pick&Place robot

  • Robot control integrated in the NJ robotics controller
  • Control of up to 8 robots by one controller
  • Degrees of freedom: 5
  • Up to 150 cycle per minute
  • Models from 650 to 1,300 mm working range
  • 1 kg max. payload
  • IP65 protection class
  • Low maintenance, easy access to components

Specifications & ordering info

Ordering information

 

Note: Servo motors included in the Delta robot.

Delta robot 5 axes series

Symbol

Max. payload

Working range

Description

Axis

Applicable servo drive

Order code

 

1 kg

Ø 1,300 × 250 mm

(Max. 400)

5 axes

Arm 1

R88D-KN15H-ECT

CR_UGD5_XL

Arm 2

R88D-KN15H-ECT

Arm 3

R88D-KN15H-ECT

Rotational 4

R88D-KN08H-ECT

Tilt 5

R88D-KN08H-ECT

 

Ø 1,100 × 250 mm

(Max. 400)

Arm 1

R88D-KN15H-ECT

CR_UGD5

Arm 2

R88D-KN15H-ECT

Arm 3

R88D-KN15H-ECT

Rotational 4

R88D-KN08H-ECT

Tilt 5

R88D-KN08H-ECT

 

Ø 650 × 200 mm

(Max. 270)

Arm 1

R88D-KN15H-ECT

CR_UGD5_XS

Arm 2

R88D-KN15H-ECT

Arm 3

R88D-KN15H-ECT

Rotational 4

R88D-KN08H-ECT

Tilt 5

R88D-KN08H-ECT

Encoder cables

Symbol

Appearance

Applicable Delta robots

Order code

 

CR_UGD5_XL (Arm 1, 2, 3)

CR_UGD5 (Arm 1, 2, 3)

CR_UGD5_XS (Arm 1, 2, 3)

1.5 m

R88A-CRKC001-5NR-E

3 m

R88A-CRKC003NR-E

5 m

R88A-CRKC005NR-E

10 m

R88A-CRKC010NR-E

15 m

R88A-CRKC015NR-E

20 m

R88A-CRKC020NR-E

 

CR_UGD5_XL (Rotational axis 4, Tilt axis 5)

CR_UGD5 (Rotational axis 4, Tilt axis 5)

CR_UGD5_XS (Rotational axis 4, Tilt axis 5)

1.5 m

R88A-CRKA001-5CR-E

3 m

R88A-CRKA003CR-E

5 m

R88A-CRKA005CR-E

10 m

R88A-CRKA010CR-E

15 m

R88A-CRKA015CR-E

20 m

R88A-CRKA020CR-E

Absolute encoder battery cable (encoder extension cable only)

Symbol

Appearance

Specifications

Order code

 

Absolute encoder battery cable

Battery not included

0.3 m

R88A-CRGD0R3C-E

Battery included

0.3 m

R88A-CRGD0R3C-BS-E

 

Absolute encoder backup battery

2.000 mA.h, 3.6 V

R88A-BAT01G

Power and brake cables

Symbol

Appearance

Applicable Delta robots

Order code

 

CR_UGD5_XL

CR_UGD5

CR_UGD5_XS

Arm 1, 2, 3

Power cable with brake

1.5 m

R88A-CAGB001-5BR-E

3 m

R88A-CAGB003BR-E

5 m

R88A-CAGB005BR-E

10 m

R88A-CAGB010BR-E

15 m

R88A-CAGB015BR-E

20 m

R88A-CAGB020BR-E

 

Rotational axis 4,
Tilt axis 5

Power cable without brake

1.5 m

R88A-CAKA001-5SR-E

3 m

R88A-CAKA003SR-E

5 m

R88A-CAKA005SR-E

10 m

R88A-CAKA010SR-E

15 m

R88A-CAKA015SR-E

20 m

R88A-CAKA020SR-E

 

Brake cable

1.5 m

R88A-CAKA001-5BR-E

3 m

R88A-CAKA003BR-E

5 m

R88A-CAKA005BR-E

10 m

R88A-CAKA010BR-E

15 m

R88A-CAKA015BR-E

20 m

R88A-CAKA020BR-E

Vision

Name

Type

Order code

FQ-M series

Color

NPN

FQ-MS120-ECT

PNP

FQ-MS125-ECT

Monochrome

NPN

FQ-MS120-M-ECT

PNP

FQ-MS125-M-ECT

Machine controller

Name

Functions

Delta robot control

Axes

Order code

NJ Robotics

CPU unit

Logic sequence, motion, robotics and database connection

Control of up to 8 Delta robot
depending on the number of axes supported by the CPU

16

NJ501-4320

Logic sequence, motion and robotics

64

NJ501-4500

32

NJ501-4400

16

NJ501-4300

Control of one Delta robot

16

NJ501-4310

Power supply unit

NJ-PA3001 (220 VAC)

NJ-PD3001 (24 VDC)

Computer software

Specifications

Order code

Sysmac Studio version 1.03 or higher

SYSMAC-SE2 ⬜⬜⬜

Dimensions

CR_UGD5_XL

CR_UGD5

CR_UGD5_XS

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me X-Delta 5

x-delta 5 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for X-Delta 5

By completing this form you can request a quotation. Your personal details will be handled confidentially.

x-delta 5 prod

Personal details

X-Delta 5

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Delta Robot Series

x-delta 5 side prod

CR_UGD5_XL

  • Rated working range: Ø 1,300 x 250 mm (Max. 400 mm)
  • Max. payload: 1 kg
  • Cycle time 25/305/25 mm (0.1 kg): Up to 120 cycle/min
  • Protection class: IP65

white misc

CR_UGD5

  • Rated working range: Ø 1,100 x 250 mm (Max. 400 mm)
  • Max. Payload: 1 kg
  • Cycle time 25/305/25 mm (0.1 kg): Up to 125 cycle/min
  • Protection class: IP65

white misc

CR_UGD5_XS

  • Rated working range: Ø 650 x 200 mm (Max. 270 mm)
  • Max. Payload: 1 kg
  • Cycle time 25/305/25 mm (0.1 kg): Up to 150 cycle/min 
  • Protection class: IP65

Downloads