X-Delta 2+1
The design concept with a minimum of mechanical components results in a high quality robot
- Robot control integrated in the NJ robotics controller
- Control of up to 8 robots by one controller
- Degrees of freedom: 2 + 1 (rotational axis optional)
- Up to 200 cycle per minute
- Models from 800 to 1,500 mm working range
- Payload range: 3 to 35 kg
- TWIN model for applications that a long gripper is required
- IP65 protection class
- ISO mount gripper interface
- Low maintenance, easy access to components
Specifications & ordering info
Ordering information
Note: Servo motors included in the Delta robot.
Delta robot 2 axes + 1 rot series
Standard models
|
||||||
|
||||||
|
||||||
TWIN model
|
||||||
Encoder cables
|
||||
|
CR_UGD21500 (Rotational axis 3) |
|||
Absolute encoder battery cable (encoder extension cable only)
|
|||||
|
|||||
Power and brake cables
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
Vision
Machine controller
|
Control of up to 8 Delta robot |
|||||
Computer software
Dimensions
Standard models
CR_UGD21500_ ⬜ R
CR_UGD21000_ ⬜ R
CR_UGD2800_ ⬜ R
TWIN model
CR_UGD21000T_NR
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts X-Delta 2+1
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for X-Delta 2+1
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Delta Robot Series
Standard models
CR_UGD21500
- Rated working range: 1,500 x 347 mm (Max. 800 mm)
- Max. payload: 35 kg
- Cycle time 500/300/100 mm (5 kg): Up to 45 cycle/min
- Protection class: IP65
CR_UGD21000
- Rated working range: 1000 x 342 mm (Max. 597 mm)
- Max. payload: 30 kg
- Cycle time 500/300/100 mm (5 kg): Up to 50 cycle/min
- Protection class: IP65
CR_UGD2800
- Rated working range: 800 x 265 mm / 800 x 209 (with rotational axis)
- Max. payload: 3 kg
- Cycle time 25/305/25 mm (0.1 kg): Up to 200 cycle/min
- Protection class: IP65
TWIN model
CR_UGD21000T
- Rated working range: 1,000 x 342 mm (Max. 597 mm)
- Max. Payload: 40 kg
- Cycle time 500/300/100 mm (5 kg): Up to 40 cycle/min
- Protection class: IP65