NX1P
Compact in size, powerful in functionality
The NX1P completes the NX/NJ machine controllers family offering same functionality in a compact design. The NX1P provides synchronized control of all machine devices such as motion, I/O, safety and vision under one Integrated Development Environment.
- Fastest cycle time: 2 ms
- Functions: Logic sequence and Motion control
- Up to 8 axes (4 synchronized axes)
- Built-in I/O: 40 or 24 I/O points
- Up to 8 local NX I/O units
- Built-in EtherCAT and EtherNet/IP ports
- Up to 16 EtherCAT slaves
- Up to 2 option boards can be connected to add serial communications or analog I/O functionality
- EtherCAT Ring topology is supported to maintain communications and control in case of a broken cable or device failure
- NX1P supports MQTT (S) communication using MQTT Communication Library
Specifications & ordering info
| Product | Primary task cycle time | Program memory | Max. number of synchronous axes | Max. number of PTP axes | Number of built-in digital I/Os | Max. number of remote I/O nodes | Number of serial option boards | Output type | Description | |
|---|---|---|---|---|---|---|---|---|---|---|
|
|
2 ms | 1.5 MB | 2 | 4 | 40 | 16 | 2 | NPN | NX1P programable logic controller built-in EtherNet/IP™ up to 32 connections, EtherCAT® up to 2 synchronous axes |
|
|
|
2 ms | 1.5 MB | 2 | 4 | 40 | 16 | 2 | PNP | NX1P programable logic controller built-in EtherNet/IP™ up to 32 connections, EtherCAT® up to 2 synchronous axes |
|
|
|
2 ms | 1.5 MB | 4 | 4 | 40 | 16 | 2 | PNP | NX1P programable logic controller built-in EtherNet/IP™ up to 32 connections, EtherCAT® up to 4 synchronous axes |
|
|
|
2 ms | 1.5 MB | 0 | 4 | 24 | 16 | 1 | NPN | NX1P programable logic controller built-in EtherNet/IP™ up to 32 connections, EtherCAT® up to 0 synchronous axes |
|
|
|
2 ms | 1.5 MB | 0 | 4 | 24 | 16 | 1 | PNP | NX1P programable logic controller built-in EtherNet/IP™ up to 32 connections, EtherCAT® up to 0 synchronous axes |
|
|
|
4 ms | 1 MB | 0 | 2 | 24 | 8 | 1 | NPN | Sysmac NX1P CPU with 24 Digital Transistor I/O (NPN), 1 MB memory, EtherCAT (0 servo axes, 2 PTP axes, 8 EtherCAT nodes), EtherNet/IP and 1 serial option port |
|
|
|
4 ms | 1 MB | 0 | 2 | 24 | 8 | 1 | PNP | NX1P programable logic controller built-in EtherNet/IP™ up to 32 connections, EtherCAT® up to 0 synchronous axes |
|
|
|
4 ms | 1 MB | 0 | 2 | 40 | 8 | 2 | NPN | Sysmac NX1P CPU with 40 Digital Transistor I/O (NPN), 1 MB memory, EtherCAT (0 servo axes, 2 PTP axes, 8 EtherCAT nodes), EtherNet/IP and 2 serial option port |
|
|
|
4 ms | 1 MB | 0 | 2 | 40 | 8 | 2 | PNP | NX1P programable logic controller built-in EtherNet/IP™ up to 32 connections, EtherCAT® up to 0 synchronous axes |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts NX1P
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for NX1P
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]







