Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to E3S-DC

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3S-DC

E3S-DC

High-performance color mark sensor

E3S-DC provides reliable color mark detection for standard as well as challenging applications, especially registration marks in packaging.

  • Capability to distinguish slight color differences
  • Fast response time of 50 μs
  • Bank switching up to 9 memories
  • RGB data transmission function
  • Easy configuration by teach button or IO-link
  • IO-link V1.1 communication and functionalities

Specifications & ordering info

Ordering information

 

Sensing method

Appearance

Connection method

Sensing distance

Output

Baud rate1

Order code

Diffuse-reflective
(mark detection)

 

M12 connector

10±3 mm

Push-pull

COM2

E3S-DCP21-IL2

COM3

E3S-DCP21-IL3

NPN

-

E3S-DCN21

Specifications

 

Item

Sensing method

Diffuse-reflective (mark detection)

Output

Push-pull

NPN

Model

E3S-DCP21-IL2

E3S-DCP21-IL3

E3S-DCN21

Sensing distance

10±3 mm (White paper 10 ×10 mm)

Spot size (reference value)

1 × 4 mm

Light source (wavelength)

Red LED (635 nm), Green LED (525 nm), Blue LED (465 nm)

Power supply voltage

10 to 30 VDC±10% (Ripple (p-p) 10% max.)

Protection circuits

Power supply reverse polarity protection, output short-circuit protection and output incorrect connection protection

Response time

Operate or reset: 50 µs max. for each (2-point teaching mode)

Operate or reset: 150 µs max. for each (1-point teaching mode)

Ambient temperature range

Operating: −10 to 55°C; Storage: −25 to 70°C (with no icing or condensation)

Degree of protection

IEC 60529 IP67

Materials

Case

Diecast zinc (nickel-plated brass)

Lens

Methacrylic resin (PMMA)

Indicators

ABS

Buttons

Elastomers

Connector

Diecast zinc (nickel-plated brass)

Main IO-Link functions

  • Operation mode switching between NO and NC
  • Timer function of the control output and timer time selecting function (Select a function from disabled, ON delay, OFF delay, one-shot or ON/OFF delay.) (Select a timer time of 1-5000 ms.)
  • Selecting function of ON delay timer time for instability (0 (disabled)-1000 ms)
  • Monitor output function (PD output indicating a relative detection quantity)
  • Energizing time read-out function (unit: h)
  • Initialize the settings function “Restore the factory settings”

-

Communication specifications

IO-Link specification

Version 1.1

-

Baud rate

E3S-DCP21-IL3: COM3 (230.4 kbps), E3S-DCP21-IL2: COM2 (38.4 kbps)

-

Data length

PD size: 8 bytes, OD size: 1 byte (M-sequence type: TYPE_2_2)

-

Minimum cycle time

E3S-DCP21-IL3 (COM3): 1.5 ms, E3S-DCP21-IL2 (COM2): 4.8 ms

-

 

 


1. Refer to Specifications for the baud rate.

1. Refer to Specifications for the baud rate.

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts E3S-DC

e3s-dc prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for E3S-DC

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e3s-dc prod

Personal details

E3S-DC

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Performance comparison

Registration mark detection

The packaging material used in many packaging machines is very often delivered in rolls and has to be cut and positioned accurately. In order to avoid waste and errors and to compensate for environmental influences, a registration mark (usually black or in a colour that provides maximum contrast to the background) is added to the packaging material.

The goal of any mark sensor development is to reliably detect these registration marks even in changing environmental conditions. A particular challenge is the frequent exchange of packaging materials and the continuously changing packaging designs.

At Omron we closely work together with leading packaging machine makers to evaluate the requirements for sensors from commonly used packaging material as well as most critical designs or materials. In addition the performance requirements vary according to the overall machine value concept.

Solution portfolio

proplus long prod

Complex shape and position detection and synchronized quality inspection.

For positioning and machine synchronisation tasks e.g. requiring the recognition of words or symbols, the shape, position detection functionalities of the vision sensors and systems can be set up to provide solutions for the most complex and challenging tasks. The vision systems can also detect the registration mark and perform position and quality inspections at the same time.

  • FQ2 - Simply guided and crystal clear
  • Xpectia-Lite - Performance in touch with simplicity

color mark sensors teaser 373x140 prod

Challenging designs or colour marks

Objects with complex designs or where the contrast between print mark and background is low, require sensors that allow an easy adaption to the specific requirements of the particular task.

  • Amplifiers with digital value displays and advanced signal evaluation functions for application optimised settings
  • Wide range of sensing heads fitting the application and distance requirements
  • White LED, RGB ratio comparison and extended functionality

lite long prod

Standard print mark detection

For print marks most commonly used in the packaging and printing industry, the contrast sensors with white LED have an optimised light intensity and RGB ratio evaluation algorithm ensuring a stable and fast detection.

  • Compact housing concept for high flexibility in machine design
  • Fast response time of 50 μs
E3ZM-V
  • Autoteach and white LED
For more information go to E3ZM-V

Downloads