Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to Omron FQ2 Vision Sensor

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

FQ2

FQ2

The new standard in image inspection and code verification

The FQ2 vision sensor family is set to redefine the vision sensor market, providing advanced inspection, code reading and verification only previously available in higher end vision systems. With over 100 camera options, the FQ2 provides users with the ultimate flexibility to solve a variety of applications. Whether you need high resolution, code reading, integrated lighting, or a cost effective solution to solve a simple application, there is an FQ2 that fits your every need.

  • Powerful functionality with versatile line-up
  • Crystal clear images
  • All-in-one-housing
  • Easy searching with Shape Search II
  • Direct Part Marked (DPM)
  • Unique OCR technology
  • Code verification
  • Advanced Inspection

Specifications & ordering info

System Configuration

 

 

Ordering Information

Sensor

Inspection model

 

FQ2-S1 Series [Single-function Type]

Field of vision

Narrow View

Standard View

Wide View (Long-distance)

Wide View (Short-distance)

Number of pixels

350,000 pixels

Color

NPN

FQ2-S10010F

FQ2-S10050F

FQ2-S10100F

FQ2-S10100N

PNP

FQ2-S15010F

FQ2-S15050F

FQ2-S15100F

FQ2-S15100N

Field of vision/Installation distance

Refer to Figure 1

Refer to Figure 2

Refer to Figure 3

Refer to Figure 4

FQ2-S2 Series [Standard Type]

Field of vision

Narrow View

Standard View

Wide View (Long-distance)

Wide View (Short-distance)

Number of pixels

350,000 pixels

Color

NPN

FQ2-S20010F

FQ2-S20050F

FQ2-S20100F

FQ2-S20100N

PNP

FQ2-S25010F

FQ2-S25050F

FQ2-S25100F

FQ2-S25100N

Field of vision/Installation distance

Refer to Figure 1

Refer to Figure 2

Refer to Figure 3

Refer to Figure 4

FQ2-S3 Series [High-resolution Type]

Field of vision

Narrow View

Standard View

Wide View (Long-distance)

Wide View (Short-distance)

C-mount

Number of pixels

760,000 pixels

1.3 million pixels

Color

NPN

FQ2-S30010F-08

FQ2-S30050F-08

FQ2-S30100F-08

FQ2-S30100N-08

FQ2-S30-13

PNP

FQ2-S35010F-08

FQ2-S35050F-08

FQ2-S35100F-08

FQ2-S35100N-08

FQ2-S35-13

Monochrome

NPN

FQ2-S30010F-08M

FQ2-S30050F-08M

FQ2-S30100F-08M

FQ2-S30100N-08M

FQ2-S30-13M

PNP

FQ2-S35010F-08M

FQ2-S35050F-08M

FQ2-S35100F-08M

FQ2-S35100N-08M

FQ2-S35-13M

Field of vision/Installation distance

Refer to Figure 5

Refer to Figure 6

Refer to Figure 7

Refer to Figure 8

Refer to Optical Chart for C-mount Camera FQ2-S3⬜-13⬜/-S4⬜-13⬜

Inspection/ID model

FQ2-S4 Series [Standard Type]

Field of vision

Narrow View

Standard View

Wide View (Long-distance)

Wide View (Short-distance)

Number of pixels

350,000 pixels

Color

NPN

FQ2-S40010F

FQ2-S40050F

FQ2-S40100F

FQ2-S40100N

PNP

FQ2-S45010F

FQ2-S45050F

FQ2-S45100F

FQ2-S45100N

Monochrome

NPN

FQ2-S40010F-M

FQ2-S40050F-M

FQ2-S40100F-M

FQ2-S40100N-M

PNP

FQ2-S45010F-M

FQ2-S45050F-M

FQ2-S45100F-M

FQ2-S45100N-M

Field of vision/Installation distance

Refer to Figure 1

Refer to Figure 2

Refer to Figure 3

Refer to Figure 4

[High-resolution Type]

 

Field of vision

Narrow View

Standard View

Wide View (Long-distance)

Wide View (Short-distance)

C-mount

Number of pixels

760,000 pixels

1.3 million pixels

Color

NPN

FQ2-S40010F-08

FQ2-S40050F-08

FQ2-S40100F-08

FQ2-S40100N-08

FQ2-S40-13

PNP

FQ2-S45010F-08

FQ2-S45050F-08

FQ2-S45100F-08

FQ2-S45100N-08

FQ2-S45-13

Monochrome

NPN

FQ2-S40010F-08M

FQ2-S40050F-08M

FQ2-S40100F-08M

FQ2-S40100N-08M

FQ2-S40-13M

PNP

FQ2-S45010F-08M

FQ2-S45050F-08M

FQ2-S45100F-08M

FQ2-S45100N-08M

FQ2-S45-13M

Field of vision/Installation distance

Refer to Figure 5

Refer to Figure 6

Refer to Figure 7

Refer to Figure 8

Refer to Optical Chart for C-mount Camera FQ2-S3⬜-13⬜/-S4⬜-13⬜

ID Model

FQ2-CH Series [Optical Character Recognition Sensor]

Field of vision

Narrow View

Standard View

Wide View (Long-distance)

Wide View (Short-distance)

Number of pixels

350,000 pixels

Monochrome

NPN

FQ2-CH10010F-M

FQ2-CH10050F-M

FQ2-CH10100F-M

FQ2-CH10100N-M

PNP

FQ2-CH15010F-M

FQ2-CH15050F-M

FQ2-CH15100F-M

FQ2-CH15100N-M

Field of vision/Installation distance

Refer to Figure 1

Refer to Figure 2

Refer to Figure 3

Refer to Figure 4

FQ-CR1 Series [Multi Code Reader]

Field of vision

Narrow View

Standard View

Wide View (Long-distance)

Wide View (Short-distance)

Number of pixels

350,000 pixels

Monochrome

NPN

FQ-CR10010F-M

FQ-CR10050F-M

FQ-CR10100F-M

FQ-CR10100N-M

PNP

FQ-CR15010F-M

FQ-CR15050F-M

FQ-CR15100F-M

FQ-CR15100N-M

Field of vision/Installation distance

Refer to Figure 1

Refer to Figure 2

Refer to Figure 3

Refer to Figure 4

FQ-CR2 Series [2D Code Reader]

Field of vision

Narrow View

Standard View

Wide View (Long-distance)

Wide View (Short-distance)

Number of pixels

350,000 pixels

Monochrome

NPN

FQ-CR20010F-M

FQ-CR20050F-M

FQ-CR20100F-M

FQ-CR20100N-M

PNP

FQ-CR25010F-M

FQ-CR25050F-M

FQ-CR25100F-M

FQ-CR25100N-M

Field of vision/Installation distance

Refer to Figure 1

Refer to Figure 2

Refer to Figure 3

Refer to Figure 4

Field of vision/Installation distance (Unit: mm)

Field of vision

Narrow View

Standard View

Wide View (Long-distance)

Wide View (Short-distance)

Appearance

 

 

 

 

350,000 pixels type

Figure 1

Figure 2

Figure 3

Figure 4

 

 

 

 

 

 

760,000 pixels type

Figure 5

Figure 6

Figure 7

Figure 8

 

 

 

 

 

 

Optical Chart for C-mount Camera FQ2-S3 -13 /-S4 -13

High-resolution, Low-distortion Lenses 3Z4S-LE SV- ⬜⬜⬜⬜ H

 

Touch Finder

Type

Appearance

Order code

DC power supply

 

FQ2-D30

AC/DC/battery

FQ2-D31

Cables

Type

Appearance

Cable length

Order code

FQ Ethernet Cables

(connect Sensor to Touch Finder, Sensor to PC)

 

2m

FQ-WN002

5m

FQ-WN005

10m

FQ-WN010

20m

FQ-WN020

I/O Cables

 

2m

FQ-WD002

5m

FQ-WD005

10m

FQ-WD010

20m

FQ-WD020

Sensor Data Unit (FQ2-S3/S4/CH only)

Type

Appearance

Output type

Order code

Parallel Interface

 

NPN

FQ-SDU10

PNP

FQ-SDU15

RS-232C Interface

 

NPN

FQ-SDU20

PNP

FQ-SDU25

Cables for Sensor Data Unit

Type

Appearance

Cable length

Order code

Sensor Data Unit Cable

 

2m

FQ-WU002

5m

FQ-WU005

10m

FQ-WU010

20m

FQ-WU020

Parallel Cable for FQ-SDU11

 

2m

FQ-VP1002

5m

FQ-VP1005

10m

FQ-VP1010

Parallel Cable for FQ-SDU21

 

2m

FQ-VP2002

5m

FQ-VP2005

10m

FQ-VP2010

RS-232C Cable for FQ-SDU21

 

2m

XW2Z-200S-V

5m

XW2Z-500S-V

External Lighting

Type

Model

FLV series

Refer to FLV series catalog Q198

Accessories

Application

Appearance

Name

Order code

For Sensor

 

Mounting Bracket2

FQ-XL

 

Mounting Bracket

FQ-XL2

 

Mounting Base for C-mount type3

FQ-XLC

 

Polarizing Filter Attachment1

FQ-XF1

For Touch
Finder

 

Panel Mounting Adapter

FQ-XPM

 

AC Adapter

(for AC/DC/battery model)3

FQ-A

 

Battery

(for AC/DC/battery model)

FQ-BAT1

 

Touch Pen4

FQ-XT

 

Strap

FQ-XH

 

SD CARD (4 GB)

HMC-SD491

*3. AC Adapters for Touch Finder with DC/AC/Battery Power Supply.Select the model for the country in which the Touch Finder will be used.

Plug Type

Voltage

Certified standards

Order code

A

125 V max.

PSE

FQ-AC1

UL/CSA

FQ-AC2

250 V max.

CCC mark

FQ-AC3

C

250 V max.

-

FQ-AC4

BF

250 V max.

-

FQ-AC5

C

250 V max.

-

FQ-AC6

*4. Enclosed with Touch Finder.

Industrial Switching Hubs (Recommended)

Appearance

Number
of ports

Failure detection

Current consumption

Order code

 

3

None

0.22 A

W4S1-03B

 

5

None

0.22 A

W4S1-05B

Supported

W4S1-05C

Lenses for C-mount Camera. Refer to Optical Chart for C-mount Camera FQ2-S3⬜-13⬜/-S4⬜-13⬜ for selection of a lens.

High-resolution, Low-distortion Lenses

Model

3Z4S-LE

SV-0614H

3Z4S-LE

SV-0814H

3Z4S-LE

SV-1214H

3Z4S-LE

SV-1614H

3Z4S-LE

SV-2514H

3Z4S-LE

SV-3514H

3Z4S-LE

SV-5014H

3Z4S-LE

SV-7525H

3Z4S-LE

SV-10028H

Appearance

 

 

 

 

 

 

 

 

 

Focal length

6 mm

8 mm

12 mm

16 mm

25 mm

35 mm

50 mm

75 mm

100 mm

Brightness

F1.4

F1.4

F1.4

F1.4

F1.4

F1.4

F1.4

F2.5

F2.8

Filter size

M40.5 P0.5

M35.5 P0.5

M27 P0.5

M27 P0.5

M27 P0.5

M35.5 P0.5

M40.5 P0.5

M34.0 P0.5

M37.5 P0.5

Extension Tubes

 

Model

3Z4S-LE SV-EXR

Contents

Set of 7 tubes

(40 mm, 20 mm,10 mm, 5 mm, 2.0 mm,1.0 mm, and 0.5 mm)

Maximum outer diameter: 30 mm dia.

 

Note: Do not use the 0.5-mm, 1.0-mm, and 2.0-mm Extension Tubes attached to each other. Since these Extension Tubes are placed over the threaded section of the Lens or other Extension Tube, the connection may loosen when more than one 0.5-mm, 1.0-mm or 2.0-mm Extension Tube are used together.

Note: Reinforcement is required to protect against vibration when Extension Tubes exceeding 30 mm are used.

Ratings and Performance

Sensor

Inspection Model FQ2-S1/S2/S3 Series

Item

Single-function type

Standard type

High-resolution type

Model

NPN

FQ2-S10 ⬜⬜⬜⬜

FQ2-S20 ⬜⬜⬜⬜

FQ2-S30 ⬜⬜⬜⬜ -08

FQ2-S30 ⬜⬜⬜⬜ -08M

FQ2-S30-13

FQ2-S30-13M

PNP

FQ2-S15 ⬜⬜⬜⬜

FQ2-S25 ⬜⬜⬜⬜

FQ2-S35 ⬜⬜⬜⬜ -08

FQ2-S35 ⬜⬜⬜⬜ -08M

FQ2-S35-13

FQ2-S35-13M

Field of view

Refer to Ordering Information on p.19. (Tolerance (field of vision): ± 10% max.)

Select a lens according to the field of vision
and installation distance.
Refer to Optical Chart for C-mount Camera FQ2-S3⬜-13⬜/-S4⬜-13⬜.

Installation distance

Main functions

Inspection items

Search, shape search II, sensitive search, area, color data, edge position, edge pitch, edge width, and labeling

Number of simultaneous measurements

1

32

Position compensation

Supported (360º Model position compensation, Edge position compensation)

Number of registered scenes

8

32

Calibration

Supported

Image input

Image processing method

Real color

Monochrome

Real color

Monochrome

Image filter

High dynamic range (HDR), image adjustment (Color Gray Filter, Weak smoothing, Strong smoothing, Dilate, Erosion, Median, Extract edges, Extract horizontal edges, Extract vertical edges, Enhance edges, Background suppression), polarizing filter (attachment), and white balance (Sensors with Color Cameras only)

Image elements

1/3-inch color CMOS

1/2-inch color CMOS

1/2-inch Monochrome CMOS

1/2-inch color CMOS

1/2-inch Monochrome CMOS

Shutter

Built-in lighting ON: 1/250 to 1/50,000 s

Built-in lighting OFF: 1/1 to 1/50,000 s

Built-in lighting ON: 1/250 to 1/60,000 s

Built-in lighting OFF: 1/1 to 1/4155 s

1/1 to 1/4155 s

Processing resolution

752 × 480

928 × 828

1,280 × 1,024

Partial input function

Supported horizontally only.

Supported horizontally and vertically

Lens mounts

-

C-mount

Lighting

Lighting method

Pulse

-

Lighting color

White

-

Data logging

Measurement data

In Sensor: 1,000 items (If a Touch Finder is used, results can be saved up to the capacity of an SD card.)

Images

In Sensor: 20 images (If a Touch Finder is used, images can be saved up to the capacity of an SD card.)

Auxiliary function

Math (arithmetic, calculation functions, trigonometric functions, and logic functions)

Measurement trigger

External trigger (single or continuous)

Communications trigger (Ethernet TCP no-protocol, Ethernet UDP no-protocol, Ethernet FINS/TCP no-protocol, EtherNet/IP, PLC Link, or PROFINET)

I/O specifications

Input signals

7 signals

Single measurement input (TRIG)

Control command input (IN0 to IN5)

Output signals

3 signals

Control output (BUSY)

Overall judgement output (OR)

Error output (ERROR)

The assignments of the three output signals (OUT0 to OUT2) can be changed to the individual judgements of the inspection items, the image input ready output (READY), or the external lighting timing output (STGOUT).

Ethernet specifications

100Base-TX/10Base-T

Communications

Ethernet TCP no-protocol, Ethernet UDP no-protocol, Ethernet FINS/TCP no-protocol, EtherNet/IP, PLC Link, or PROFINET

I/O expansion

-

-

Possible by connecting FQ-SDU1_ Sensor Data Unit. 11 inputs and 24 outputs

RS-232C

-

-

Possible by connecting FQ-SDU2_ Sensor Data Unit. 8 inputs and 7 outputs

Ratings

Power supply voltage

21.6 to 26.4 VDC (including ripple)

Current consumption

2.4 A max.

0.3 A max.

Environmental immunity

Ambient temperature range

Operating: 0 to 50ºC

Storage: -25 to 65ºC

(with no icing or condensation)

Operating: 0 to 40ºC

Storage: -25 to 65ºC

(with no icing or condensation)

Ambient humidity range

Operating and storage: 35% to 85% (with no condensation)

Ambient atmosphere

No corrosive gas

Vibration resistance (destruction)

10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions

8 min each, 10 times

Shock resistance (destruction)

150 m/s2 3 times each in 6 direction (up, down, right, left, forward, and backward)

Degree of protection

IEC 60529 IP67 (Except when Polarizing Filter Attachment is mounted

or connector cap is removed.)

IEC 60529 IP40

Materials

Sensor: PBT, PC, SUS

Mounting Bracket: PBT

Polarizing Filter Attachment: PBT, PC

Ethernet connector: Oil-resistance vinyl compound

I/O connector: Lead-free heat-resistant PVC

Cover: Zinc-plated steel,

Thickness: 0.6 mm

Case: Aluminum diecast alloy (ADC-12)

Mounting base: Polycarbonate ABS

Weight

Narrow View/Standard View:Approx.160 g

Wide View: Approx.150 g

Approx. 160 g without base,

Approx. 185 g with base

Accessories included with sensor

Mounting Bracket (FQ-XL) (1)

Polarizing Filter Attachment (FQ-XF1) (1)

Instruction Manual, Quick Startup Guide

Member Registration Sheet, Warning Label

Mounting Base (FQ-XLC) (1)

Mounting Screw (M3 × 8mm) (4)

Instruction Manual, Quick Startup Guide

Member Registration Sheet

LED class

Class 2(Applicable standards: IEC 60825-1:1993 +A1:1997 +A2:2001,
EN 60825-1:1994 +A1:2002 +A2:2001, and JIS C 6802:2005)

-

Applicable standards

EN standard EN 61326 and EC Directive No.2004/104/EC

EN 61326-1:2006 and IEC 61010-1

Inspection/ID Model FQ2-S4 Series

Item

Inspection/ID Model

Model

NPN

FQ2-S40 ⬜⬜⬜⬜

FQ2-S40 ⬜⬜⬜⬜ -M

FQ2-S40 ⬜⬜⬜⬜ -08

FQ2-S40 ⬜⬜⬜⬜ -08M

FQ2-S40 ⬜⬜⬜⬜ -13

FQ2-S40 ⬜⬜⬜⬜ -13M

PNP

FQ2-S45 ⬜⬜⬜⬜

FQ2-S45 ⬜⬜⬜⬜ -M

FQ2-S45 ⬜⬜⬜⬜ -08

FQ2-S45 ⬜⬜⬜⬜ -08M

FQ2-S45 ⬜⬜⬜⬜ -13

FQ2-S45 ⬜⬜⬜⬜ -13M

Field of view

Refer to Ordering Information on p.19. (Tolerance (field of vision): ± 10% max.)

Select a lens according to the field of vision
and installation distance.
Refer to Optical Chart for C-mount Camera FQ2-S3⬜-13⬜/-S4⬜-13⬜.

Installation distance

Main functions

Inspection items

Search, shape search II, sensitive search, area, color data, edge position, edge pitch, edge width, labeling, OCR4, Bar code5, 2D-code2, 2D-code (DMP)6, and Model dictionary

Number of simultaneous measurements

32

Position compensation

Supported (360º Model position compensation, Edge position compensation)

Number of registered scenes

32

Calibration

Supported

Retry function

Normal retry, Exposure retry, Scene retry, Trigger retry

Image input

Image processing method

Real color

Monochrome

Real color

Monochrome

Real color

Monochrome

Image filter

High dynamic range (HDR), image adjustment (Color Gray Filter, Weak smoothing, Strong smoothing, Dilate, Erosion, Median, Extract edges, Extract horizontal edges, Extract vertical edges, Enhance edges, Background suppression), polarizing filter (attachment), and white balance (Sensors with Color Cameras only)

Image elements

1/3-inch color CMOS

1/3-inch Monochrome CMOS

1/2-inch color CMOS

1/2-inch Monochrome CMOS

1/2-inch color CMOS

1/2-inch Monochrome CMOS

Shutter

Built-in lighting ON: 1/250 to 1/50,000 s

Built-in lighting OFF: 1/1 to 1/50,000 s

Built-in lighting ON: 1/250 to 1/60,000 s

Built-in lighting OFF: 1/1 to 1/4155 s

1/1 to 1/4155 s

Processing resolution

752 × 480

928 × 828

1,280 × 1,024

Partial input function

Supported horizontally only.

Supported horizontally and vertically

Lens mounts

-

C-mount

Lighting

Lighting method

Pulse

-

Lighting color

White

-

Data logging

Measurement data

In Sensor: 1,000 items (If a Touch Finder is used, results can be saved up to the capacity of an SD card.)

Images

In Sensor: 20 images (If a Touch Finder is used, images can be saved up to the capacity of an SD card.)

Auxiliary function

Math (arithmetic, calculation functions, trigonometric functions, and logic functions)

Measurement trigger

External trigger (single or continuous)

Communications trigger (Ethernet TCP no-protocol, Ethernet UDP no-protocol, Ethernet FINS/TCP no-protocol, EtherNet/IP, PLC Link , or PROFINET)

I/O specifications

Input signals

7 signals

Single measurement input (TRIG)

Control command input (IN0 to IN5)

Output signals

3 signals

Control output (BUSY)

Overall judgement output (OR)

Error output (ERROR)

The assignments of the three output signals (OUT0 to OUT2) can be changed to the individual judgements of the inspection items, the image input ready output (READY), or the external lighting timing output (STGOUT).

Ethernet specifications

100Base-TX/10Base-T

Communications

Ethernet TCP no-protocol, Ethernet UDP no-protocol, Ethernet FINS/TCP no-protocol, EtherNet/IP, PLC Link, or PROFINET

I/O expansion

Possible by connecting FQ-SDU1_ Sensor Data Unit. 11 inputs and 24 outputs

RS-232C

Possible by connecting FQ-SDU2_ Sensor Data Unit. 8 inputs and 7 outputs

Ratings

Power supply

voltage

21.6 to 26.4 VDC (including ripple)

Current consumption

2.4 A max.

0.3 A max.

Environmental immunity

Ambient temperature range

Operating: 0 to 40ºC

Storage: -25 to 65ºC

(with no icing or condensation)

Ambient humidity range

Operating and storage: 35% to 85% (with no condensation)

Ambient atmosphere

No corrosive gas

Vibration resistance (destruction)

10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions

8 min each, 10 times

Shock resistance (destruction)

150 m/s2 3 times each in 6 direction (up, down, right, left, forward, and backward)

Degree of protection

IEC 60529 IP67 (Except when Polarizing Filter Attachment is mounted

or connector cap is removed.)

IEC 60529 IP40

Materials

Sensor: PBT, PC, SUS

Mounting Bracket: PBT

Polarizing Filter Attachment: PBT, PC

Ethernet connector: Oil-resistance vinyl compound

I/O connector: Lead-free heat-resistant PVC

Cover: Zinc-plated steel,

Thickness: 0.6 mm

Case: Aluminum diecast alloy (ADC-12)

Mounting base: Polycarbonate ABS

Weight

Narrow View/Standard View:Approx.160 g

Wide View:Approx.150 g

Approx. 160 g without base,

Approx. 185 g with base

Accessories included with sensor

Mounting Bracket (FQ-XL)(1)

Polarizing Filter Attachment (FQ-XF1) (1)

Instruction Manual, Quick Startup Guide

Member Registration Sheet, Warning Label

Mounting Base (FQ-XLC) (1)

Mounting Screw (M3 × 8mm)(4)

Instruction Manual, Quick Startup Guide

Member Registration Sheet

LED class

Class 2(Applicable standards: IEC 60825-1:1993 +A1:1997 +A2:2001,

EN 60825-1:1994 +A1:2002 +A2:2001, and JIS C 6802:2005)

-

Applicable standards

EN 61326-1:2006 and IEC 61010-1

ID Model FQ2-CH, FQ-CR1/CR2 Series

 

Item

Optical Character Recognition Sensor

Multi Code Reader

2D Code Reader

Model

NPN

FQ2-CH10 ⬜⬜⬜⬜ -M

FQ-CR10 ⬜⬜⬜⬜ -M

FQ-CR20 ⬜⬜⬜⬜ -M

PNP

FQ2-CH15 ⬜⬜⬜⬜ -M

FQ-CR15 ⬜⬜⬜⬜ -M

FQ-CR25 ⬜⬜⬜⬜ -M

Field of view

Refer to Ordering Information (Tolerance (field of vision): ± 10% max.)

Installation distance

Main functions

Inspection items

OCR

Alphabet A to Z

Number 0 to 9

Symbol ' - . : /

Model dictionary

2D Code (Data Matrix(EC200), QR Code, MicroQR Code, PDF417, MicroPDF417, GS1-Data Matrix)

2D Code

(Data Matrix(EC200), QR Code)

Bar Code (JAN/EAN/UPC, Code39, Codabar (NW-7), ITF (Interleaved 2 of 5), Code 93, Code128/GS1-128, GS1 DataBar* (Truncated, Stacked, Omnidirectional, Stacked Omnidirectional, Limited, Expanded, Expanded Stacked), Pharmacode, GS1-128 Composite Code (CC-A, CC-B, CC-C)

Image filter

Weak smoothing, Strong smoothing, Dilate, Erosion, Median, Extract edges, Extract horizontal edges, Extract vertical edges, Enhance edges, Background suppression

None

Filter function (Smooth, Dilate, Erosion, Median), Code Error Correction Position Display

Verification function

Supported

Supported

None

Retry function

Normal retry, Exposure retry, Scene retry, Trigger retry

Number of simultaneous measurements

32

Position compensation

Supported (360º Model position compensation, Edge position compensation)

None

Number of registered scenes

32

Image

input

Image processing method

Monochrome

Image filter

High dynamic range (HDR) and polarizing filter (attachment)

Image elements

1/3-inch Monochrome CMOS

Shutter

Built-in lighting ON: 1/250 to 1/50,000

Built-in lighting OFF: 1/1 to 1/50,000

1/250 to 1/30,000

1/250 to 1/32,258

Processing resolution

752 × 480

Partial input function

Supported horizontally only.

Lighting

Lighting method

Pulse

Lighting color

White

Data logging

Measurement data

In Sensor: 1,000 items (If a Touch Finder is used, results can be saved up to the capacity of an SD card.)

Images

In Sensor: 20 images (If a Touch Finder is used, images can be saved up to the capacity of an SD card.)

Auxiliary function

Math (arithmetic, calculation functions, trigonometric functions, and logic functions)

Measurement trigger

External trigger (single or continuous)

Communications trigger (Ethernet TCP no-protocol, Ethernet UDP no-protocol, Ethernet FINS/TCP no-protocol, EtherNet/IP, PLC Link, or PROFINET)

External trigger (single or continuous)

I/O specifications

Input signals

7 signals

Single measurement input (TRIG)

Control command input (IN0 to IN5)

Output signals

3 signals

Control output (BUSY)

Overall judgement output (OR)

Error output (ERROR)

The assignments of the three output signals (OUT0 to OUT2) can be changed to the individual judgements of the inspection items, the image input ready output (READY), or the external lighting timing output (STGOUT).

3 signals

Control output (BUSY)

Overall judgement output (OR)

Error output (ERROR)

Note: The three output signals can be allocated for the judgements of individual inspection items.

Ethernet specifications

100Base-TX/10Base-T

Communications

Ethernet TCP no-protocol, Ethernet UDP no-protocol, Ethernet FINS/TCP no-protocol,
EtherNet/IP, PLC Link, or PROFINET

Ethernet TCP no-protocol

I/O expansion

Possible by connecting FQ-SDU1_ Sensor Data Unit. 11 inputs and 24 outputs

-

RS-232C

Possible by connecting FQ-SDU2_ Sensor Data Unit. 8 inputs and 7 outputs

-

Ratings

Power supply voltage

21.6 to 26.4 VDC (including ripple)

Current consumption

2.4 A max.

Environmental immunity

Ambient temperature range

Operating: 0 to 40ºC, Storage: -25 to 65ºC

(with no icing or condensation)

Operating: 0 to 50ºC, Storage: -25 to 65ºC

(with no icing or condensation)

Ambient humidity range

Operating and storage: 35% to 85% (with no condensation)

Ambient atmosphere

No corrosive gas

Vibration resistance (destruction)

10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions

8 min each, 10 times

Shock resistance (destruction)

150 m/s2 3 times each in 6 direction (up, down, right, left, forward, and backward)

Degree of protection

IEC 60529 IP67 (Except when Polarizing Filter Attachment is mounted or connector cap is removed.)

Materials

Sensor: PBT, PC, SUS, Mounting Bracket: PBT, Polarizing Filter Attachment: PBT, PC

Ethernet connector: Oil-resistance vinyl compound, I/O connector: Lead-free heat-resistant PVC

Weight

Narrow View/Standard View: Approx.160 g Wide View: Approx. 150 g

Accessories included with sensor

Mounting Bracket (FQ-XL)(1), Polarizing Filter Attachment (FQ-XF1) (1), Instruction Manual, Quick Startup Guide, Member Registration Sheet, Warning Label

LED class

Class 2(Applicable standards: IEC 60825-1:1993 +A1:1997 +A2:2001,EN 60825-1:1994 +A1:2002 +A2:2001, and JIS C 6802:2005)

Applicable standards

EN 61326-1:2006 and IEC61010-1

Touch Finder

Item

Type

Model with DC power supply

Model with AC/DC/battery power supply

Model

FQ2-D30

FQ2-D31

Number of connectable Sensor

Number of sensors that can be recognized (switched): 32 max. number or sensor that can displayed on monitor: 8 max.

Main functions

Types of measurement displays

Last result display, Last NG display, trend monitor, histograms

Types of display images

Through, frozen, zoom-in, and zoom-out images

Data logging

Measurement results, measured images

Menu language

English, German, French, Italian, Spanish, Traditional Chinese, Simplified Chinese, Korean, Japanese

Indications

LCD

Display device

3.5-inch TFT color LCD

Pixels

320 × 240

Display colors

16.7 million

Backlight

Life expectancy7

50,000 hours at 25ºC

Brightness adjustment

Provided

Screen saver

Provided

Operation interface

Touch screen

Method

Resistance film

Life expectancy8

1,000,000 touch operations

External interface

Ethernet

100BASE-TX/10BASE-T

SD card

SDHC-compliant, Class 4 or higher recommended

Ratings

Power supply voltage

DC power connection: 21.6 to 26.4 VDC (including ripple)

DC power connection: 21.6 to 26.4 VDC (including ripple)

AC adapter (manufactured by Sino-American Japan Co., Ltd) connection: 100 to 240 VAC, 50/60 Hz

Battery connection: FQ-BAT1 Battery (1cell, 3.7 V)

Continuous operation on Battery9

-

1.5 h

Power consumption

DC power connection: 0.2 A max.

DC power connection: 0.2 A max.
Charging battery: 0.4 A max.

Environmental immunity

Ambient temperature range

Operating: 0 to 50ºC

Storage: -25 to 65ºC

(with no icing or condensation)

Operating: 0 to 50ºC when mounted to DIN Track
or panel

Operation on Battery: 0 to 40ºC: -25 to 65ºC

(with no icing or condensation)

Ambient humidity range

Operating and storage: 35% to 85% (with no condensation)

Ambient atmosphere

No corrosive gas

Vibration resistance (destruction)

10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions 8 min each, 10 times

Shock resistance (destruction)

150 m/s2 3 times each in 6 direction (up, down, right, left, forward, and backward)

Degree of protection

IEC 60529 IP20 (when SD card cover, connector cap, or harness is attached)

Weight

Approx. 270 g (without Battery and hand strap attached)

Materials

Case: ABS

Accessories included with Touch Finder

Touch Pen (FQ-XT), Instruction Manual

Sensor Data Units (FQ2-S3/S4/CH only)

Item

Parallel Interface

RS-232C Interface

Model

NPN

FQ-SDU10

FQ-SDU20

PNP

FQ-SDU15

FQ-SDU25

I/O specifications

Parallel I/O

Connector 1

16 outputs (D0 to D15)

6 inputs (IN0 to IN5)

Connector 2

11 inputs (TRIG, RESET, IN0 to IN7, and DSA)

8 outputs (GATE, ACK, RUN, BUSY, OR, ERROR, STGOUT, and SHTOUT)

2 inputs (TRIG and RESET)

7 outputs (ACK, RUN, BUSY, OR, ERROR, STGOUT, and SHTOUT)

RS-232C

-

1 channel, 115,200 bps max.

Sensor interface

FQ2-S3 connected with FQ-WU ⬜⬜⬜ : OMRON interface

*Number of connected Sensors: 1

Ratings

Power supply voltage

21.6 to 26.4 VDC (including ripple)

Insulation resistance

Between all DC external terminals and case: 0.5 M Ω min (at 250 VDC)

Current consumption

2.5 A max.: FQ2-S ⬜⬜⬜⬜⬜⬜ - ⬜⬜⬜ and FQ-SDU ⬜⬜

0.4 A max.: FQ2-S3 - ⬜⬜⬜ and FQ-SDU ⬜⬜

0.1 A max.: FQ-SDU ⬜⬜ only

Environmental immunity

Ambient temperature range

Operating: 0 to 50ºC, Storage: -20 to 65ºC (with no icing or condensation)

Ambient humidity range

Operating and storage: 35% to 85% (with no condensation)

Ambient atmosphere

No corrosive gas

Vibration resistance (destruction)

10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions, 8 min each, 10 times

Shock resistance (destruction)

150 m/s² 3 times each in 6 directions (up, down, right, left, forward, and backward)

Degree of protection

IEC 60529 IP20

Materials

Case: PC + ABS, PC

Weight

Approx. 150 g

Accessories included with Sensor Data Unit

Instruction Manual

Battery

Item Model

FQ-BAT1

Battery type

Secondary lithium ion battery

Nominal capacity

1,800 mAh

Rated voltage

3.7 V

Ambient temperature range

Operating: 0 to 40ºC

Storage: -25 to 65ºC (with no icing or condensation)

Ambient humidity range

Operating and storage: 35% to 85% (with no condensation)

Charging method

Charged in Touch Finder (FQ2-D31). AC adapter (FQ-AC ) is required.

Charging time10

2 h

Usage time1

1.5 h

Battery backup life11

300 charging cycles

Weight

50 g max.

System Requirements for PC tool for FQ

The following Personal Computer system is required to use the software.

OS

Microsoft Windows XP Home Edition/Professional SP2 or higher (32-bit version)

Microsoft Windows 7 Home Premium or higher (32-bit/64-bit version)

CPU

Core 2 Duo 1.06 GHz or the equivalent or higher

RAM

1GB min.

HDD

500 MB min. available space12

Monitor

1,024 × 768 dots min.

 

 

Windows is registered trademarks of Microsoft Corporation in the USA and other countries.

Other company names and product names in this document are the trademarks or registered trademarks of their respective companies.


1. When using FQ-SDU ⬜⬜ , 2 cables are required for all I/O signals.

2. Included with Integrated Sensor.

3. Included with Sensor with C-mount.

4. The types of characters to be read are the same as those of FQ2-CH Optical Character Recognition Sensor.

5. The types of codes to be read are the same as those of FQ-CR1 Multi Code Reader.

6. The types of codes to be read are the same as those of FQ-CR2 2D Code Reader.

7. This is a guideline for the time required for the brightness to diminish to half the initial brightness at room temperature and humidity. The life of the backlight is greatly affected by the ambient temperature and humidity and will be shorter at lower or higher temperatures.

8. This value is only a guideline. No guarantee is implied. The value will be affected by operating conditions.

9. This value is only a guideline. No guarantee is implied. The value will be affected by the operating environment and operating conditions.

10. This value is only a guideline. No guarantee is implied. The value will be affected by operating conditions

11. This is a guideline for the time required for the capacity of the Battery to be reduced to 60% of the initial capacity. No guarantee is implied. The value will be affected by the operating environment and operating conditions.

12. Available space is also required separately for data logging.

*3. AC Adapters for Touch Finder with DC/AC/Battery Power Supply.Select the model for the country in which the Touch Finder will be used.

*4. Enclosed with Touch Finder.

1. When using FQ-SDU ⬜⬜ , 2 cables are required for all I/O signals.

2. Included with Integrated Sensor.

3. Included with Sensor with C-mount.

4. The types of characters to be read are the same as those of FQ2-CH Optical Character Recognition Sensor.

5. The types of codes to be read are the same as those of FQ-CR1 Multi Code Reader.

6. The types of codes to be read are the same as those of FQ-CR2 2D Code Reader.

7. This is a guideline for the time required for the brightness to diminish to half the initial brightness at room temperature and humidity. The life of the backlight is greatly affected by the ambient temperature and humidity and will be shorter at lower or higher temperatures.

8. This value is only a guideline. No guarantee is implied. The value will be affected by operating conditions.

9. This value is only a guideline. No guarantee is implied. The value will be affected by the operating environment and operating conditions.

10. This value is only a guideline. No guarantee is implied. The value will be affected by operating conditions

11. This is a guideline for the time required for the capacity of the Battery to be reduced to 60% of the initial capacity. No guarantee is implied. The value will be affected by the operating environment and operating conditions.

12. Available space is also required separately for data logging.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me FQ2

fq2 family prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for FQ2

By completing this form you can request a quotation. Your personal details will be handled confidentially.

fq2 family prod

Personal details

FQ2

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Overview

One touch

Crystal clear image

Code verification

Flexible platform

Software Registration & Downloads

Software Registration & Downloads

Within this section on our web site you are able to register your Omron software products. After registration of your license number you will have access to related upgrade and support files. Next to that from this section several software applications and tools can be downloaded for free.
code software registration newssinglemob prod

Videos

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
FQ Brochure
enPDF 2.3 MB
download
FQ2-S/CH Smart Camera Users Manual
enPDF 17.8 MB
download
FQ2-S4 C-mount camera Getting Started Guide
enPDF 5.64 MB
download
FQ2-S4 Smart camera Getting Started Guide
enPDF 5.44 MB
download
FQ2-series V1.1 EtherNet/IP EDS file
enZIP 1.79 KB