Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E3ZM-V

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3ZM-V

E3ZM-V

Print mark detection photoelectric sensor in compact stainless steel housing

The detergent resistant photoelectric sensor in a robust stainless steel housing provides reliable detection of all common print marks in food packaging applications.

  • White LED for stable detection of differently coloured or black print marks
  • SUS 316L stainless steel housing
  • Easy-to-use teach-in button
  • Fast response time of 50μs

Specifications & ordering info

Ordering information

Sensor type

Sensing distance

Connection method

Order code1

 

 

 

 

NPN output

PNP output

Mark sensor

 

12±2 mm

-

-

2 m

-

E3ZM-V61 2M

E3ZM-V81 2M

¢

-

-

-

E3ZM-V66

E3ZM-V86

Specifications

Item

NPN

E3ZM-V6_

PNP

E3ZM-V8_

Light source (wave length)

White LED (450 to 700 nm)

Power supply voltage

10 to 30 VDC±10%, ripple (p-p) 10% max.

Protective circuits

Reversed power supply polarity protection, output short-circuit protection, Reversed output polarity protection, and mutual interference prevention

Ambient temperature

Operating

-25 to 55°C

Storage

-40 to 70°C (with no icing or condensation)

Response time

50 µs

Degree of protection

IEC: IP67, DIN 40050-9: IP69K

Material

Case

SUS316L

Lens

PMMA (polymethylmethacrylate)

Display

PES (polyether sulfone)

Sensitivity adjustment and operation switch

PEEK (polyether ether ketone)

Seals

Fluoro rubber

 


1. The output configuration (ON or OFF when mark is detected) is teachable. Common operation is output is ON when mark is detected.

1. The output configuration (ON or OFF when mark is detected) is teachable. Common operation is output is ON when mark is detected.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me E3ZM-V

e3zm-v b prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E3ZM-V

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e3zm-v b prod

Personal details

E3ZM-V

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

One mounting

Operational stability

Stable operation even for high speed, vibrating or semitransparent material.

Optics

e3zm-v optics prod

Coaxial optical system with white LED

Remote teaching

e3zm-v remote teaching prod

Remote teaching

Detergent resistance

The detergent resistant sensors are tested on alkaline and acid based detergents commonly used in the food industry. In comparison to conventional metal or plastic housing sensors, longer sensor lifetimes of 20 times or more can be achieved.

Performance comparison

Registration mark detection

The packaging material used in many packaging machines is very often delivered in rolls and has to be cut and positioned accurately. In order to avoid waste and errors and to compensate for environmental influences, a registration mark (usually black or in a colour that provides maximum contrast to the background) is added to the packaging material.

The goal of any mark sensor development is to reliably detect these registration marks even in changing environmental conditions. A particular challenge is the frequent exchange of packaging materials and the continuously changing packaging designs.

At Omron we closely work together with leading packaging machine makers to evaluate the requirements for sensors from commonly used packaging material as well as most critical designs or materials. In addition the performance requirements vary according to the overall machine value concept.

Solution portfolio

proplus long prod

Complex shape and position detection and synchronized quality inspection.

For positioning and machine synchronisation tasks e.g. requiring the recognition of words or symbols, the shape, position detection functionalities of the vision sensors and systems can be set up to provide solutions for the most complex and challenging tasks. The vision systems can also detect the registration mark and perform position and quality inspections at the same time.

  • FQ2 - Simply guided and crystal clear
  • Xpectia-Lite - Performance in touch with simplicity

color mark sensors teaser 373x140 prod

Challenging designs or colour marks

Objects with complex designs or where the contrast between print mark and background is low, require sensors that allow an easy adaption to the specific requirements of the particular task.

  • Amplifiers with digital value displays and advanced signal evaluation functions for application optimised settings
  • Wide range of sensing heads fitting the application and distance requirements
  • White LED, RGB ratio comparison and extended functionality

lite long prod

Standard print mark detection

For print marks most commonly used in the packaging and printing industry, the contrast sensors with white LED have an optimised light intensity and RGB ratio evaluation algorithm ensuring a stable and fast detection.

  • Compact housing concept for high flexibility in machine design
  • Fast response time of 50 μs
E3ZM-V
  • Autoteach and white LED
For more information go to E3ZM-V

Technical information

pes tech info 124 prod