Specifications
I/O system | NX I/O Bus |
Type of module | Digital I/O |
Number of digital inputs | 16 |
Digital input type | PNP/NPN |
Permitted voltage at input | 15-28.8 V |
OFF/ON delay | 0.02-0.4 ms |
Number of digital outputs | 16 |
Digital output type | NPN |
Permitted voltage at output | 10.2-28.8 V |
Output current | 0.5 A |
Short-circuit protected outputs | |
Connection method | 1-wire |
Signal processing | Free running, Standard speed, Synchronous |
IO-Link master | |
I/O connection type | FCN (plug not included) |
Number of I/O connectors | 2 |
Detachable I/O connector | |
Suitable for safety functions | |
SIL according to IEC 61508 | None |
Communication port(s) | None |
Number of IOV (V+) terminals | 2 |
Number of IOG (V-) terminals | 2 |
Number of COM terminals | 2 |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 100 mm |
Product Width (unpacked) | 30 mm |
Product Depth (unpacked) | 72.5 mm |
Product Weight (unpacked) | 150 g |
Accessories
G70A-ZOC16-3 DC24 | Output Terminal Block for Relay or SSR, 16-point, for NPN output units |
|
|
G70V-SID16P | Relay terminal, PLC Input, 16 channels, NPN, Push-in terminals |
|
|
G70V-SID16P-1 | Relay terminal, PLC Input, 16 channels, PNP, Push-in terminals |
|
|
XW2D-20G6 | General-purpose I/O terminal block, MIL20 socket, M3 captive screws, 20 points |
|
|
XW2Z-0100AD-L | I/O connection cable, unshielded, FCN24 to MIL20, 1 m |
|
|
XW2Z-0100AL-L | I/O connection cable, unshielded, FCN24 to open ends, 1 m |
|
|
XW2Z-0200AD-L | I/O connection cable, unshielded, FCN24 to MIL20, 2 m |
|
|
XW2Z-100A | I/O connection cable, FCN24 to MIL20, 1 m |
|
|
XW2Z-200A | I/O connection cable, FCN24 to MIL20, 2 m |
|
|
XW2Z-R100C | I/O connection cable, with shield connection, FCN24 to MIL20 for G70A-ZOC16-3 / G70A-ZIM16-5, 1 m |
|
|
XW2Z-R200C | I/O connection cable, with shield connection, FCN24 to MIL20 for G70A-ZOC16-3 / G70A-ZIM16-5, 2 m |
|