XW2K-20G-O16B-OUT
PLC interface wiring system with push-in plus technology and power supply terminal, 20 points MIL connector, Output, Signal: 0.5 A, Power: 4 A, NPN, 30 VDC, DIN rail horizontal and vertical mounting
Specifications
3 wiring connection – power supply terminal | |
Connector type | MIL (plug not included) |
External connection polarity | PNP/NPN |
Positions per I/O connector | 20 |
Relay premounted | Not Applicable |
Terminal type | Passive wiring interface |
Type of I/O connection | Output |
Type of relay | None |
Wiring type | Push-in Plus |