Specifications
| I/O system | NX I/O Bus |
| Type of module | Digital I/O |
| Number of digital inputs | 0 |
| Digital input type | None |
| Permitted voltage at input | 0-0 V |
| OFF/ON delay | 0.1-0.8 ms |
| Number of digital outputs | 8 |
| Digital output type | NPN |
| Permitted voltage at output | 10.2-28.8 V |
| Output current | 0.5 A |
| Short-circuit protected outputs | |
| Connection method | 2-wire |
| Signal processing | Free running, Standard speed, Synchronous |
| IO-Link master | |
| I/O connection type | Push-in |
| Number of I/O connectors | 1 |
| Detachable I/O terminal block | |
| Suitable for safety functions | |
| SIL according to IEC 61508 | None |
| Communication port(s) | None |
| Number of IOV (V+) terminals | 8 |
| Number of IOG (V-) terminals | 0 |
| Number of COM terminals | 0 |
| Degree of protection (IP) | IP20 |
| Product Height (unpacked) | 104.5 mm |
| Product Width (unpacked) | 12 mm |
| Product Depth (unpacked) | 80.1 mm |
| Product Weight (unpacked) | 95 g |
Accessories
| NX-AUX02 | Terminal block coding pins for 10x NX I/O units (terminal block: 30 pins, unit: 30 pins) |
|
|
| NX-PC0010 | NX I/O power connection unit, IOG, 5-24 V DC input, 16 terminals, screwless push-in connector, 12mm wide |
|