Specifications
| I/O system | NX I/O Bus |
| Type of module | Power connection |
| I/O connection type | Push-in |
| Number of I/O connectors | 1 |
| Detachable I/O terminal block | |
| Suitable for safety functions | |
| SIL according to IEC 61508 | None |
| Number of IOV (V+) terminals | 0 |
| Number of IOG (V-) terminals | 16 |
| Number of FG terminals | 0 |
| Degree of protection (IP) | IP20 |
| Product Height (unpacked) | 104.5 mm |
| Product Width (unpacked) | 12 mm |
| Product Depth (unpacked) | 80.1 mm |
| Product Weight (unpacked) | 65 g |