Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX-TC2406

2 loops, Thermocouple/Pt100 input, PNP 2 Digital Outputs 24 VDC, 21 mA/point, Heat or Cool control, Push-in Plus terminals

Specifications

I/O system NX I/O Bus
Type of module Temperature control
Number of digital inputs 0
Digital input type None
Number of digital outputs 2
Digital output type PNP, PWM
Number of analog inputs 2
Temperature input type B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U
Number of control loops 2
Linear analog input type None
Input circuit type Isolated
Number of analog outputs 0
Linear analog output type None
Conversion time 50 ms/unit
Signal processing Free running
Control function Heat or cool
Heater burnout detection
IO-Link master
I/O connection type Push-in
Number of I/O connectors 1
Detachable I/O terminal block
SIL according to IEC 61508 None
Degree of protection (IP) IP20
Product Height (unpacked) 100 mm
Product Width (unpacked) 12 mm
Product Depth (unpacked) 80 mm
Product Weight (unpacked) 75 g

Accessories

NX-AUX02 Terminal block coding pins for 10x NX I/O units (terminal block: 30 pins, unit: 30 pins)
NX-HB3201 Heater Burnout Detection Unit, 4 CT inputs, 4 PNP Outputs, screwless push-in connector, 12 mm wide

Spare parts

NX-TBA162 Replacement screwless push-in connector with 16 wiring terminals (marked A+B)

Downloads