NX-ID6442
32 Digital Inputs, Standard speed, PNP 24 VDC, screwless push-in connector, 24 mm wide
Specifications
I/O system | NX I/O Bus |
Type of module | Digital I/O |
Number of digital inputs | 32 |
Digital input type | PNP |
Permitted voltage at input | 15-28.8 V |
OFF/ON delay | 0.02-0.4 ms |
Number of digital outputs | 0 |
Digital output type | None |
Output current | 0 A |
Short-circuit protected outputs | |
Connection method | 1-wire |
Signal processing | Free running, Standard speed, Synchronous |
IO-Link master | |
I/O connection type | Push-in |
Number of I/O connectors | 1 |
Detachable I/O connector | |
Suitable for safety functions | |
SIL according to IEC 61508 | None |
Communication port(s) | None |
Number of IOV (V+) terminals | 0 |
Number of IOG (V-) terminals | 0 |
Number of COM terminals | 0 |
Degree of protection (IP) | IP20 |
Product Weight (unpacked) | 130 g |