NX-HTC3510-5
4 loops, Thermocouple/Pt100/Analog input, 4 Voltage outputs (for driving SSR), 4 Linear current outputs, Heating and Cooling Control, Heater burnout alarm, MIL connector
Specifications
I/O system | NX I/O Bus |
Type of module | Temperature control |
Number of digital inputs | 0 |
Digital input type | None |
Number of digital outputs | 4 |
Digital output type | PNP, PWM |
Number of analog inputs | 4 |
Temperature input type | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U |
Number of control loops | 4 |
Linear analog input type | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA |
Input circuit type | Isolated |
Number of analog outputs | 4 |
Linear analog output type | 0 to 20 mA, 4 to 20 mA |
Conversion time | 50 ms/unit |
Signal processing | Free running |
Control function | Heat and cool |
Heater burnout detection | |
IO-Link master | |
I/O connection type | MIL (plug not included) |
Number of I/O connectors | 2 |
Detachable I/O connector | |
Suitable for safety functions | |
SIL according to IEC 61508 | None |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 106 mm |
Product Width (unpacked) | 32.1 mm |
Product Depth (unpacked) | 89.8 mm |
Product Weight (unpacked) | 0 g |
Accessories
E54-CT1 | Current transformer for heater burnout detection (5.8mm dia) |
|
|
E54-CT3 | Current transformer for heater burnout detection (12mm dia) |
|
|
XW2K-34G-T | General purpose interface wiring system with push-in plus technology, 34 points MIL connector, Input/Output, 1 A, NPN/PNP, 125 VAC, 30 VDC, DIN rail horizontal and vertical mounting |
|
|
XW2Z-050EE | Parallel I/O cable for terminal block XW2R-_34G-T, 0.5 m |
|
|
XW2Z-100EE | Parallel I/O cable for terminal block XW2R-_34G-T, 1 m |
|
|
XW2Z-200EE | Parallel I/O cable for terminal block XW2R-_34G-T, 2 m |
|
Spare parts
NX-AUX03 | Cold Junction Sensor For NX-HTC only |
|