NX-ECS212
2 x SSI encoder Inputs, EIA standard RS-422-A, 32 bits max data length, screwless push-in connector, 12mm wide
Specifications
I/O system | NX I/O Bus |
Type of module | Encoder input |
Digital input type | SSI encoder |
Digital output type | None |
Signal processing | Free running, Synchronous |
Number of encoder input channels | 2 |
Max. encoder input frequency | 2000 kHz |
Number of pulse output channels | 0 |
Max. pulse output frequency | 0 kHz |
IO-Link master | |
I/O connection type | Push-in |
Number of I/O connectors | 1 |
Detachable I/O connector | |
Suitable for safety functions | |
SIL according to IEC 61508 | None |
Number of IOV (V+) terminals | 2 |
Number of IOG (V-) terminals | 2 |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 104.5 mm |
Product Width (unpacked) | 12 mm |
Product Depth (unpacked) | 80.1 mm |
Product Weight (unpacked) | 65 g |