NX-SOH200
2 Digital Safety Outputs, PNP 24 VDC, 2.0 A/point, 4.0 A/NX Unit, screwless push-in connector, 12 mm wide
Specifications
I/O system | NX I/O Bus |
Type of module | Safety I/O |
Number of digital inputs | 0 |
Digital input type | None |
Number of digital outputs | 2 |
Digital output type | PNP |
Permitted voltage at output | 20.4-28.8 V |
Output current | 2 A |
Short-circuit protected outputs | |
Connection method | 4-wire |
Signal processing | Free running |
IO-Link master | |
I/O connection type | Push-in |
Number of I/O connectors | 1 |
Detachable I/O connector | |
Suitable for safety functions | |
SIL according to IEC 61508 | 3 |
Communication port(s) | None |
Number of IOV (V+) terminals | 0 |
Number of IOG (V-) terminals | 2 |
Number of COM terminals | 0 |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 104.5 mm |
Product Width (unpacked) | 12 mm |
Product Depth (unpacked) | 80.1 mm |
Product Weight (unpacked) | 90 g |