NX-TS2102
2 Thermocouple Inputs, type K, J, T, E, L, U, N, R, S, B, C(W/Re5-26), P(PLII), resolution 0.01°C, 10 ms/Unit, screwless push-in connector, 12 mm wide
Specifications
I/O system | NX I/O Bus |
Type of module | Analog I/O |
Number of analog inputs | 2 |
Temperature input type | B, C (WRe5-26), E, J, K, L, N, P (PLII), R, S, T, U |
Linear analog input type | None |
Resolution of the analog inputs | 17 Bit |
Input circuit type | Differential |
Number of analog outputs | 0 |
Linear analog output type | None |
Conversion time | 10 ms/unit |
Signal processing | Free running |
IO-Link master | |
I/O connection type | Push-in |
Number of I/O connectors | 1 |
Detachable I/O connector | |
Suitable for safety functions | |
SIL according to IEC 61508 | None |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 100 mm |
Product Width (unpacked) | 12 mm |
Product Depth (unpacked) | 80 mm |
Product Weight (unpacked) | 70 g |
Accessories
NX-AUX02 | Terminal block coding pins for 10x NX I/O units (terminal block: 30 pins, unit: 30 pins) |
|
|
NX-HB3201 | Heater Burnout Detection Unit, 4 CT inputs, 4 PNP Outputs, screwless push-in connector, 12 mm wide |
|