Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX-OC2733

2 Digital Outputs, NO+NC (SPDT) Relays, 2 A, 250 VAC, screwless push-in connector, 12 mm wide

Specifications

I/O system NX I/O Bus
Type of module Digital I/O
Number of digital inputs 0
Digital input type None
OFF/ON delay 0-15 ms
Number of digital outputs 2
Digital output type Relay NO+NC
Permitted voltage at output 0-250 V
Output current 2 A
Short-circuit protected outputs
Connection method 3-wire
Signal processing Free running, Standard speed
IO-Link master
I/O connection type Push-in
Number of I/O connectors 1
Detachable I/O terminal block
Suitable for safety functions
SIL according to IEC 61508 None
Communication port(s) None
Number of IOV (V+) terminals 0
Number of IOG (V-) terminals 0
Number of COM terminals 0
Degree of protection (IP) IP20
Product Height (unpacked) 100 mm
Product Width (unpacked) 12 mm
Product Depth (unpacked) 80 mm
Product Weight (unpacked) 70 g

Accessories

NX-AUX02 Terminal block coding pins for 10x NX I/O units (terminal block: 30 pins, unit: 30 pins)

Spare parts

NX-TBA082 Replacement screwless push-in connector with 8 wiring terminals (marked A+B)

Downloads