Specifications
| I/O system | NX I/O Bus |
| Type of module | Digital I/O |
| Number of digital inputs | 0 |
| Digital input type | None |
| Permitted voltage at input | 0-0 V |
| OFF/ON delay | 0.5-1.0 ms |
| Number of digital outputs | 16 |
| Digital output type | PNP |
| Permitted voltage at output | 20.4-28.8 V |
| Output current | 0.5 A |
| Short-circuit protected outputs | |
| Connection method | 1-wire |
| Signal processing | Free running, Standard speed, Synchronous |
| IO-Link master | |
| I/O connection type | MIL (plug not included) |
| Number of I/O connectors | 1 |
| Detachable I/O terminal block | |
| Suitable for safety functions | |
| SIL according to IEC 61508 | None |
| Communication port(s) | None |
| Number of IOV (V+) terminals | 2 |
| Number of IOG (V-) terminals | 2 |
| Number of COM terminals | 0 |
| Degree of protection (IP) | IP20 |
| Product Height (unpacked) | 100 mm |
| Product Width (unpacked) | 30 mm |
| Product Depth (unpacked) | 89.52 mm |
| Product Weight (unpacked) | 85 g |
Accessories
| G70A-ZOC16-4 DC24 | Output Terminal Block for Relay or SSR, 16-point, for PNP output units |
|
|
| G70V-SOC16P-1 | Relay terminal, PLC Output, 16 channels, PNP, Push-in terminals |
|
|
| XW2D-20G6 | General-purpose I/O terminal block, MIL20 socket, M3 captive screws, 20 points |
|
|
| XW2K-20G-T CHN | General purpose interface wiring system with push-in plus technology, 20 points MIL connector, Input/Output, 1 A, NPN/PNP, 125 VAC, 30 VDC, DIN rail horizontal and vertical mounting |
|
|
| XW2Z-0100DD-L | I/O connection cable, unshielded, MIL20 to MIL20, 1 m |
|
|
| XW2Z-0100DL-L | I/O connection cable, unshielded, MIL20 to open ends, 1 m |
|
|
| XW2Z-0200DD-L | I/O connection cable, unshielded, MIL20 to MIL20, 2 m |
|
|
| XW2Z-0200DL-L | I/O connection cable, unshielded, MIL20 to open ends, 2 m |
|
|
| XW2Z-0500DL-L | I/O connection cable, unshielded, MIL20 to open ends, 5 m |
|
|
| XW2Z-100X | I/O connection cable, Straight Wiring, MIL20 to MIL20, 1 m |
|
|
| XW2Z-200X | I/O connection cable, MIL20 to MIL20, 2 m |
|
|
| XW2Z-RO50C | I/O connection cable, MIL20 to MIL20 for XW2*-20G* or G70A-ZOC16-3, 0.5 m |
|