Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX-AD2608

2 Analog Inputs, -10 to 10 V differential, resolution 1:30000, 10 µs/ch, screwless push-in connector, 12 mm wide

Specifications

I/O system NX I/O Bus
Type of module Analog I/O
Number of analog inputs 2
Temperature input type None
Linear analog input type -10 to 10 V
Resolution of the analog inputs 15 Bit
Input circuit type Differential
Number of analog outputs 0
Linear analog output type None
Conversion time 0.02 ms/unit
Signal processing Synchronous
IO-Link master
I/O connection type Push-in
Number of I/O connectors 1
Detachable I/O connector
Suitable for safety functions
SIL according to IEC 61508 None
Degree of protection (IP) IP20
Product Height (unpacked) 104.5 mm
Product Width (unpacked) 12 mm
Product Depth (unpacked) 80.1 mm
Product Weight (unpacked) 70 g

Accessories

NX-AUX02 Terminal block coding pins for 10x NX I/O units (terminal block: 30 pins, unit: 30 pins)

Spare parts

NX-TBA082 Replacement screwless push-in connector with 8 wiring terminals (marked A+B)

Downloads