NX-AD2204
2 Analog Inputs, 4 to 20 mA differential, resolution 1:8000, 250 µs/ch, screwless push-in connector, 12 mm wide
Specifications
I/O system | NX I/O Bus |
Type of module | Analog I/O |
Number of analog inputs | 2 |
Temperature input type | None |
Linear analog input type | 4 to 20 mA |
Resolution of the analog inputs | 13 Bit |
Input circuit type | Differential |
Number of analog outputs | 0 |
Linear analog output type | None |
Conversion time | 0.5 ms/unit |
Signal processing | Free running |
IO-Link master | |
I/O connection type | Push-in |
Number of I/O connectors | 1 |
Detachable I/O connector | |
Suitable for safety functions | |
SIL according to IEC 61508 | None |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 104.5 mm |
Product Width (unpacked) | 12 mm |
Product Depth (unpacked) | 80.1 mm |
Product Weight (unpacked) | 70 g |