Specifications
| I/O system | NX I/O Bus |
| Type of module | Analog I/O |
| Number of analog inputs | 0 |
| Temperature input type | None |
| Linear analog input type | None |
| Resolution of the analog inputs | 0 Bit |
| Input circuit type | None |
| Number of analog outputs | 4 |
| Linear analog output type | -10 to 10 V |
| Resolution of the analog outputs | 15 Bit |
| Conversion time | 0.04 ms/unit |
| Signal processing | Synchronous |
| IO-Link master | |
| I/O connection type | Push-in |
| Number of I/O connectors | 1 |
| Detachable I/O terminal block | |
| Suitable for safety functions | |
| SIL according to IEC 61508 | None |
| Degree of protection (IP) | IP20 |
| Product Height (unpacked) | 104.5 mm |
| Product Width (unpacked) | 12 mm |
| Product Depth (unpacked) | 80.1 mm |
| Product Weight (unpacked) | 70 g |