Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX-PG0122

1 x Pulse Output, Forward/reverse direction pulses or Pulse + direction signal, PNP, screwless push-in connector, 12 mm wide

Specifications

I/O system NX I/O Bus
Type of module Pulse output
Digital input type None
Digital output type PNP, Voltage pulse
Signal processing Synchronous, Task period prioritized
Number of encoder input channels 0
Max. encoder input frequency 0 kHz
Number of pulse output channels 1
Max. pulse output frequency 500 kHz
IO-Link master
I/O connection type Push-in
Number of I/O connectors 1
Detachable I/O connector
Suitable for safety functions
SIL according to IEC 61508 None
Number of IOV (V+) terminals 2
Number of IOG (V-) terminals 6
Degree of protection (IP) IP20
Product Height (unpacked) 104.5 mm
Product Width (unpacked) 12 mm
Product Depth (unpacked) 80.1 mm
Product Weight (unpacked) 100 g

Accessories

NX-AUX02 Terminal block coding pins for 10x NX I/O units (terminal block: 30 pins, unit: 30 pins)

Spare parts

NX-TBA162 Replacement screwless push-in connector with 16 wiring terminals (marked A+B)

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
NJ-series -[EtherCAT]- NX-PG0122 -[Pulse]- ORIENTAL MOTOR RK II Stepping Motor Connection Guide
en ZIP 6.11 MB
o

Please or register to view this content

download
NJ-series -[EtherCAT]- NX-PG0122 -[Pulse]- ORIENTAL MOTOR Stepping Motor Alpha STEP Connection Guide
en ZIP 8.5 MB
o

Please or register to view this content

download
NX-HAD Brochure
enPDF 1.22 MB
download
NX-series Reference Manual
enPDF 1.09 MB
download
Omron NX-ECC20x EtherCAT ESI file
enZIP 1.51 MB
download
Sysmac Catalogue
enPDF 43.5 MB
download
NJ-series -[EtherCAT]- NX-PG0122 -[Pulse]- ORIENTAL MOTOR RK II Stepping Motor Connection Guide
en ZIP 6.11 MB
o

Please or register to view this content

download
NJ-series -[EtherCAT]- NX-PG0122 -[Pulse]- ORIENTAL MOTOR Stepping Motor Alpha STEP Connection Guide
en ZIP 8.5 MB
o

Please or register to view this content