Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX-ID6342

32 Digital Inputs, Standard speed, NPN 24 VDC, screwless push-in connector, 24 mm wide

Specifications

I/O system NX I/O Bus
Type of module Digital I/O
Number of digital inputs 32
Digital input type NPN
Permitted voltage at input 15-28.8 V
OFF/ON delay 0.02-0.4 ms
Number of digital outputs 0
Digital output type None
Output current 0 A
Short-circuit protected outputs
Signal processing Free running, Standard speed, Synchronous
IO-Link master
I/O connection type Push-in
Number of I/O connectors 1
Detachable I/O terminal block
Suitable for safety functions
SIL according to IEC 61508 None
Communication port(s) None
Number of IOV (V+) terminals 0
Number of IOG (V-) terminals 0
Number of COM terminals 0
Degree of protection (IP) IP20
Product Weight (unpacked) 130 g

Downloads