Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX-EIC202

NX-series EtherNet/IP Coupler, 2 ports, supports local safety, 63 I/O units, max I/O current 10 A, screwless push-in connector, delivered with end cover

Specifications

I/O system NX I/O Bus
Type of module Bus coupler
IO-Link master
Suitable for safety functions
SIL according to IEC 61508 None
Communication port(s) EtherNet/IP
Number of communication ports 2
Degree of protection (IP) IP20
Product Height (unpacked) 100 mm
Product Width (unpacked) 46 mm
Product Depth (unpacked) 80 mm
Product Weight (unpacked) 150 g

Accessories

NX-AUX01 NX-series accessory, DIN rail insulation spacers, set of 3 pcs
NX-AUX02 Terminal block coding pins for 10x NX I/O units (terminal block: 30 pins, unit: 30 pins)
NX-PD1000 NX bus power supply unit, 24 V DC input, non-isolated, screwless push-in connector, 12 mm wide
NX-PF0730 NX I/O power feed unit, 5-24 V DC input, 8 terminals, 10A, screwless push-in connector, 12mm wide
W4S1-05D 5-port enhanced Ethernet switch
XS6W-6LSZH8SS1000CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 10 m
XS6W-6LSZH8SS100CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 1 m
XS6W-6LSZH8SS2000CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 20 m
XS6W-6LSZH8SS200CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 2 m
XS6W-6LSZH8SS20CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 0.2 m
XS6W-6LSZH8SS300CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 3 m
XS6W-6LSZH8SS500CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 5 m
XS6W-6LSZH8SS50CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 0.5 m

Spare parts

NX-TBC082 Replacement screwless push-in connector with 8 wiring terminals (marked A+B+FG)

Downloads

download
CJ-series -[EtherNet/IP]- NX-EIC + NX-ILM400 -[IO-Link]- Turck I/O Hub (TBIL) Connection Guide
en PDF 3.89 MB
o

Please or register to view this content

download
CJ-series -[EtherNet/IP]- NX-EIC + NX-ILM400 -[IO-Lnk]- MTS Sensors (E-Series) Connection Guide
en PDF 3.93 MB
o

Please or register to view this content

download
CXONE-AL_D-V4 NX-IO Configurator Operation Manual
enPDF 6.97 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
NX-HAD Brochure
enPDF 1.22 MB
download
NX-series Reference Manual
enPDF 1.09 MB
download
Omron NX-EIC202 V1.3 EtherNet/IP EDS file
enZIP 8.81 KB
download
Sysmac Catalogue
enPDF 43.5 MB
download
CJ-series -[EtherNet/IP]- NX-EIC + NX-ILM400 -[IO-Link]- Turck I/O Hub (TBIL) Connection Guide
en PDF 3.89 MB
o

Please or register to view this content

download
CJ-series -[EtherNet/IP]- NX-EIC + NX-ILM400 -[IO-Lnk]- MTS Sensors (E-Series) Connection Guide
en PDF 3.93 MB
o

Please or register to view this content