NX-SL5500
Safety controller, CIP-S and EtherCAT, 128 safety master connections, up to 1024 safety I/O, 2 MB memory capacity, SD Backup/Restore supported
Specifications
I/O system | NX I/O Bus |
Type of module | Safety control |
Number of digital inputs | 0 |
Number of digital outputs | 0 |
Number of analog inputs | 0 |
Number of analog outputs | 0 |
IO-Link master | |
Suitable for safety functions | |
SIL according to IEC 61508 | 3 |
Communication port(s) | None |
Memory size | 2048 kByte |
Product Height (unpacked) | 100 mm |
Product Width (unpacked) | 30 mm |
Product Depth (unpacked) | 71 mm |
Product Weight (unpacked) | 130 g |