Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX-CT2120

High-speed counter unit ideal for edge control, achieving high-speed response and high-resolution performance (Channnels 2(NPN), Max response frequency 1 MHz, 5 V/24 V voltage input)

Specifications

I/O system NX I/O Bus
Type of module Encoder input
Digital input type Incremental encoder, NPN, Voltage pulse
Digital output type NPN, PWM
Signal processing Free running, Synchronous, Task period prioritized
Number of encoder input channels 2
Max. encoder input frequency 1000 kHz
Number of pulse input channels 6
Number of pulse output channels 1
Max. pulse output frequency 0 kHz
IO-Link master
I/O connection type Push-in
Number of I/O connectors 6
Detachable I/O terminal block
Suitable for safety functions
SIL according to IEC 61508 None
Number of IOV (V+) terminals 0
Number of IOG (V-) terminals 2
Number of COM terminals 0
Degree of protection (IP) IP20
Product Weight (unpacked) 0 g

Downloads