NX-MD6121-5
16 Digital Inputs + 16 Digital NPN Outputs, Standard speed, 24 VDC, 2 x MIL20 connectors (not included), 30 mm wide
Specifications
I/O system | NX I/O Bus |
Type of module | Digital I/O |
Number of digital inputs | 16 |
Digital input type | PNP/NPN |
Permitted voltage at input | 15-28.8 V |
OFF/ON delay | 0.02-0.4 ms |
Number of digital outputs | 16 |
Digital output type | NPN |
Permitted voltage at output | 10.2-28.8 V |
Output current | 0.5 A |
Short-circuit protected outputs | |
Connection method | 1-wire |
Signal processing | Free running, Standard speed, Synchronous |
IO-Link master | |
I/O connection type | MIL (plug not included) |
Number of I/O connectors | 2 |
Detachable I/O connector | |
Suitable for safety functions | |
SIL according to IEC 61508 | None |
Communication port(s) | None |
Number of IOV (V+) terminals | 2 |
Number of IOG (V-) terminals | 2 |
Number of COM terminals | 2 |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 100 mm |
Product Width (unpacked) | 30 mm |
Product Depth (unpacked) | 89.52 mm |
Product Weight (unpacked) | 155 g |
Accessories
G70A-ZOC16-3 DC24 | Output Terminal Block for Relay or SSR, 16-point, for NPN output units |
|
|
G70V-SID16P | Relay terminal, PLC Input, 16 channels, NPN, Push-in terminals |
|
|
G70V-SID16P-1 | Relay terminal, PLC Input, 16 channels, PNP, Push-in terminals |
|
|
XW2D-20G6 | General-purpose I/O terminal block, MIL20 socket, M3 captive screws, 20 points |
|
|
XW2K-20G-T | General purpose interface wiring system with push-in plus technology, 20 points MIL connector, Input/Output, 1 A, NPN/PNP, 125 VAC, 30 VDC, DIN rail horizontal and vertical mounting |
|
|
XW2Z-0100DD-L | I/O connection cable, unshielded, MIL20 to MIL20, 1 m |
|
|
XW2Z-0100DL-L | I/O connection cable, unshielded, MIL20 to open ends, 1 m |
|
|
XW2Z-0200DD-L | I/O connection cable, unshielded, MIL20 to MIL20, 2 m |
|
|
XW2Z-0200DL-L | I/O connection cable, unshielded, MIL20 to open ends, 2 m |
|
|
XW2Z-0500DL-L | I/O connection cable, unshielded, MIL20 to open ends, 5 m |
|
|
XW2Z-100A | I/O connection cable, FCN24 to MIL20, 1 m |
|
|
XW2Z-100X | I/O connection cable, Straight Wiring, MIL20 to MIL20, 1 m |
|
|
XW2Z-200X | I/O connection cable, MIL20 to MIL20, 2 m |
|
|
XW2Z-RO50C | I/O connection cable, MIL20 to MIL20 for XW2*-20G* or G70A-ZOC16-3, 0.5 m |
|