Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX-PG0342-5

4 x Line Driver Pulse Output, PNP, 4 Mpps, 2 x MIL connectors, 24 mm wide

Specifications

I/O system NX I/O Bus
Type of module Pulse output
Digital input type None
Digital output type Line driver (RS-422), PNP, Voltage pulse
Signal processing Synchronous, Task period prioritized
Number of encoder input channels 0
Max. encoder input frequency 0 kHz
Number of pulse output channels 4
Max. pulse output frequency 4000 kHz
IO-Link master
I/O connection type MIL (plug not included)
Number of I/O connectors 2
Detachable I/O connector
Suitable for safety functions
SIL according to IEC 61508 None
Number of IOV (V+) terminals 3
Number of IOG (V-) terminals 3
Degree of protection (IP) IP20
Product Height (unpacked) 100 mm
Product Width (unpacked) 30 mm
Product Depth (unpacked) 89.8 mm
Product Weight (unpacked) 150 g

Accessories

XW2Z-050EE Parallel I/O cable for terminal block XW2R-_34G-T, 0.5 m
XW2Z-100EE Parallel I/O cable for terminal block XW2R-_34G-T, 1 m
XW2Z-200EE Parallel I/O cable for terminal block XW2R-_34G-T, 2 m
XW2Z-300EE Parallel I/O cable for terminal block XW2R-_34G-T, 3 m

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
NX-HAD Brochure
enPDF 1.22 MB
download
NX-series Reference Manual
enPDF 1.45 MB
download
NX-series I/O system Brochure
enPDF 8.37 MB
download
Omron NX-ECC20x EtherCAT ESI file
enZIP 1.51 MB
download
Sysmac Catalogue
enPDF 43.5 MB