Specifications
| I/O system | NX I/O Bus |
| Type of module | Analog I/O |
| Number of analog inputs | 4 |
| Temperature input type | B, C (WRe5-26), E, J, K, L, N, P (PLII), R, S, T, U |
| Linear analog input type | None |
| Resolution of the analog inputs | 20 Bit |
| Input circuit type | Differential |
| Number of analog outputs | 0 |
| Linear analog output type | None |
| Resolution of the analog outputs | 0 Bit |
| Conversion time | 60 ms/unit |
| Signal processing | Free running |
| IO-Link master | |
| I/O connection type | Push-in |
| Number of I/O connectors | 2 |
| Detachable I/O terminal block | |
| Suitable for safety functions | |
| SIL according to IEC 61508 | None |
| Degree of protection (IP) | IP20 |
| Product Height (unpacked) | 100 mm |
| Product Width (unpacked) | 24 mm |
| Product Depth (unpacked) | 80 mm |
| Product Weight (unpacked) | 140 g |
Accessories
| NX-AUX02 | Terminal block coding pins for 10x NX I/O units (terminal block: 30 pins, unit: 30 pins) |
|
|
| NX-HB3201 | Heater Burnout Detection Unit, 4 CT inputs, 4 PNP Outputs, screwless push-in connector, 12 mm wide |
|