Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX-CSG320

Safety Gateway for CIP-Safety, SD-Card slot, iBus connection up to 10 A, Interface 1: Ethernet/IP port, Interface 2: CIP-Safety switching ports

Specifications

I/O system NX I/O Bus
Type of module Communication
IO-Link master
Suitable for safety functions
SIL according to IEC 61508 3
Communication port(s) EtherNet/IP, Other
Number of communication ports 3
Degree of protection (IP) IP20
Product Height (unpacked) 100 mm
Product Width (unpacked) 72 mm
Product Depth (unpacked) 90 mm
Product Weight (unpacked) 390 g

Accessories

NX-AUX02 Terminal block coding pins for 10x NX I/O units (terminal block: 30 pins, unit: 30 pins)
XS6W-6LSZH8SS1000CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 10 m
XS6W-6LSZH8SS100CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 1 m
XS6W-6LSZH8SS2000CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 20 m
XS6W-6LSZH8SS200CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 2 m
XS6W-6LSZH8SS20CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 0.2 m
XS6W-6LSZH8SS300CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 3 m
XS6W-6LSZH8SS500CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 5 m
XS6W-6LSZH8SS50CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 0.5 m

Spare parts

NX-TBC082 Replacement screwless push-in connector with 8 wiring terminals (marked A+B+FG)

Downloads

download
NX-ECT 101 Users Manual
enPDF 7.35 MB
download
Omron GX-JC0x-x EtherCAT Junction Box EtherCAT ESI file
enZIP 3.36 KB
download
Omron NX-ECC20x EtherCAT ESI file
enZIP 1.51 MB
download
Sysmac Catalogue
enPDF 43.5 MB