E3T
Photoelectric sensor in miniature plastic housing
Small sized photoelectric sensors in flat and side view shape for demanding mounting conditions.
- Small size with precision pinpoint LED where space is crucial
- 3.5mm flat model with reliable background suppression and small black/white error
- Unique optical alignment technology ensuring minimal deviation of optical axis
- High EMC and ambient light immunity
Specifications & ordering info
| Product | Shape | Sensing method | Sensing distance | Sensing distance (min.) | Setting method | Connection method | Cable length | Output type | Operation mode | Response time | Material housing | Thread size | Type of light | Power supply voltage | Degree of protection (IP) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Cuboid, M2 mounting | Diffuse reflective | 30 mm | 5 mm | Fixed | Cable | 2 m | NPN | Light-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photoelectric sensor, diffuse, 30mm, DC, 3-wire, NPN, light-on, flat, 2m cable (requires E39-L119 bracket) |
|
|
|
Cuboid, M2 mounting | Diffuse reflective | 30 mm | 5 mm | Fixed | Cable | 2 m | NPN | Dark-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photoelectric sensor, diffuse, 30mm, DC, 3-wire, NPN, dark-on, flat, 2m cable (requires E39-L119 bracket) |
|
|
|
Cuboid, M2 mounting | Diffuse reflective | 30 mm | 5 mm | Fixed | Cable | 2 m | PNP | Light-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photoelectric sensor, diffuse, 30mm, DC, 3-wire, PNP, light-on, flat, 2m cable (requires E39-L119 bracket) |
|
|
|
Cuboid, M2 mounting | Diffuse reflective | 30 mm | 5 mm | Fixed | M8 pigtail connector 3 pin | 0.3 m | PNP | Light-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photoelectric sensor, diffuse, 5-30 mm, DC, 3-wire, PNP, light-on, flat-form, M2 mounting, M8 3-pin cable end connector 0.3 m |
|
|
|
Cuboid, M3 mounting | Diffuse reflective | 30 mm | 5 mm | Fixed | Cable | 2 m | PNP | Light-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photoelectric sensor, flat, diffuse 5-30mm, Light-ON, PNP, 2m cable (requires M3 screw & bracket) |
|
|
|
Cuboid, M2 mounting | Diffuse reflective | 30 mm | 5 mm | Fixed | Cable | 2 m | PNP | Dark-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photoelectric sensor, diffuse, 30mm, DC, 3-wire, PNP, dark-on, flat, 2m cable (requires E39-L119 bracket) |
|
|
|
Cuboid, M2 mounting | Background suppression | 15 mm | 1 mm | Fixed | Cable | 2 m | PNP | Light-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photoelectric sensor, background suppression, 1-15mm, DC, 3-wire, PNP, light-on, flat, 2m cable (requires bracket) |
|
|
|
Cuboid, M2 mounting | Background suppression | 15 mm | 1 mm | Fixed | Cable | 2 m | PNP | Dark-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photoelectric sensor, background suppression, 1-15mm, DC, 3-wire, PNP, dark-on, flat, 2m cable (requires bracket) |
|
|
|
Cuboid, M2 mounting | Background suppression | 30 mm | 1 mm | Fixed | Cable | 2 m | NPN | Light-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photoelectric sensor, background suppression, 1-30mm, DC, 3-wire, NPN, light-on, flat, 2m cable (requires bracket) |
|
|
|
Cuboid, M2 mounting | Background suppression | 30 mm | 1 mm | Fixed | Cable | 2 m | PNP | Light-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photoelectric sensor, background suppression, 1-30mm, DC, 3-wire, PNP, light-on, flat, 2m cable (requires bracket) |
|
|
|
Cuboid, M2 mounting | Background suppression | 30 mm | 1 mm | Fixed | Cable | 2 m | PNP | Light-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photoelectric sensor, BGS, 1-30mm, DC, 3-wire, PNP, light-on, flat-form, 2m robot cable, M2 mounting |
|
|
|
Cuboid, M2 mounting | Through-beam | 500 mm | 0 mm | Fixed | Cable | 2 m | NPN | Light-ON | 1 ms | ABS | Other | Polarity free red light | 12-24 V | IP67/IP69K | Photoelectric sensor, through-beam, 500mm, DC, 3-wire, NPN, light-on, flat, 2m cable (requires 2x E39-L119 bracket) |
|
|
|
Cuboid, M2 mounting | Through-beam | 500 mm | 0 mm | Fixed | Cable | 2 m | NPN | Dark-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photoelectric sensor, through-beam, 500mm, DC, 3-wire, NPN, dark-on, flat, 2m cable (requires 2 x E39-L119 bracket) |
|
|
|
Cuboid, M2 mounting | Through-beam | 500 mm | 0 mm | Fixed | Cable | 2 m | PNP | Light-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photo-electric sensor, through-beam, miniature, flat-view, 500mm, L-on, PNP, 2m cable |
|
|
|
Cuboid, M2 mounting | Through-beam | 500 mm | 0 mm | Fixed | Cable | 5 m | PNP | Light-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photoelectric sensor, through-beam, 500 mm, DC, 3-wire, PNP, light-on, flat-form, 5 m cable, M2 mounting |
|
|
|
Cuboid, M2 mounting | Through-beam | 500 mm | 0 mm | Fixed | M8 pigtail connector 3 pin | 0.3 m | PNP | Light-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photoelectric sensor, through-beam, 500 mm, DC, 3-wire, PNP, light-on, flat-form, M8 3 pin connector, M2 mounting |
|
|
|
Cuboid, M2 mounting | Through-beam | 500 mm | 0 mm | Fixed | Cable | 2 m | PNP | Dark-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photoelectric sensor, through-beam, 500mm, DC, 3-wire, PNP, dark-on, flat, 2m cable (requires 2 x E39-L119 bracket) |
|
|
|
Cuboid, M2 mounting | Through-beam | 500 mm | 0 mm | Fixed | M12 pigtail connector | 0.3 m | PNP | Dark-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photoelectric sensor, through-beam, 500 mm, DC, 3-wire, PNP, dark-on, flat-form, M2 mounting, M12 pre-wired connector |
|
|
|
Cuboid, M2 mounting | Through-beam | 500 mm | 0 mm | Fixed | M8 pigtail connector 3 pin | 0.3 m | PNP | Dark-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photoelectric sensor, through-beam, 500 mm, DC, 3-wire, PNP, dark-on, flat-form, M8 3 pin connector, M2 mounting |
|
|
|
Cuboid, M2 mounting | Through-beam | 300 mm | 0 mm | Fixed | Cable | 2 m | PNP | Light-ON | 1 ms | PBT | Other | Polarity free red light | 12-24 V | IP67 | Photoelectric sensor, through-beam, miniature, flat-shape, 300mm, PNP, light-on, 2m cable, M2 mounting |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E3T
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E3T
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Accuracy
Minimal black / white error
Precision
The coaxial optics and the small focal lens of the retro-reflective models allow the detection of small (dia 2 mm) objects or through small holes (dia 2 mm).
Technology
The unique light receiving lens shape and the new chip mounting technology, provide appropriate sensing distances for very precise and reliable detection even through smallest slits and gaps with e.g. 0.5 mm dia.
Mounting
Models with M2 or M3 mounting holes.
Technical information

