E3S-DB
Transparent object sensor
E3S-DB sensor provides most reliable detection of all kinds of transparent objects such as PET bottles, glass bottles or transparent trays.
- Most reliable detection of all transparent objects
- Smart Teach enabling fast set up and optimum threshold setting
- Narrow beam types detecting smallest gaps
- Proven for environments in Food & Beverage industry
Specifications & ordering info
| Product | Shape | Sensing method | Sensing distance | Sensing distance (min.) | Setting method | Connection method | Cable length | Output type | Operation mode | Response time | Material housing | Thread size | Type of light | Power supply voltage | Features | Degree of protection (IP) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Cuboid | Retro-reflective | 3500 mm | 0 mm | Teach-In | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.5 ms | PBT | Other | Red light | 10-30 V | M.S.R., Mutual interference prevention, Smart teach, Transparent detection | IP67/IP69K | Photoelectric sensor, rectangular shape, red LED, transparent object detection, SmartTeach, 4.5 m PNP, antivalent output, prewired 2 m |
|
|
|
Cuboid | Retro-reflective | 3500 mm | 0 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.5 ms | PBT | Other | Red light | 10-30 V | M.S.R., Mutual interference prevention, Transparent detection | IP67/IP69K | Photoelectric sensor, rectangular shape, red LED, transparent object detection, multi-turn trimmer, 4.5 m PNP, antivalent output, prewired 2 m |
|
|
|
Cuboid | Retro-reflective | 3500 mm | 0 mm | Teach-In | Connector M12 | PNP | Dark-ON, Light-ON | 0.5 ms | PBT | Other | Red light | 10-30 V | M.S.R., Mutual interference prevention, Smart teach, Transparent detection | IP67/IP69K | Photoelectric sensor, rectangular shape, red LED, transparent object detection, SmartTeach, 4.5m, PNP, antivalent output, M12 conn. |
|
|
|
|
Cuboid | Retro-reflective | 3500 mm | 0 mm | Manual adjustment | Connector M12 | PNP | Dark-ON, Light-ON | 0.5 ms | PBT | Other | Red light | 10-30 V | M.S.R., Mutual interference prevention, Transparent detection | IP67/IP69K | Photoelectric sensor, rectangular shape, red LED, transparent object detection, multi-turn trimmer, 4.5m, PNP, antivalent output, M12 conn. |
|
|
|
|
Cuboid | Retro-reflective | 500 mm | 0 mm | Teach-In | Connector M12 | PNP | Dark-ON, Light-ON | 0.5 ms | PBT | Other | Red light | 10-30 V | M.S.R., Mutual interference prevention, Narrow beam, Smart teach, Transparent detection | IP67/IP69K | Photoelectric sensor, rectangular shape, red LED, transparent object detection, narrow beam, SmartTeach, 0.5m, PNP, antivalent output, M12 conn. |
|
|
|
|
Cuboid | Retro-reflective | 500 mm | 0 mm | Manual adjustment | Connector M12 | PNP | Dark-ON, Light-ON | 0.5 ms | PBT | Other | Red light | 10-30 V | M.S.R., Mutual interference prevention, Narrow beam, Transparent detection | IP67/IP69K | Photoelectric sensor, rectangular shape, red LED, transparent object detection, narrow beam, multi-turn trimmer, 0.5m, PNP, antivalent output, M12 conn. |
|
|
|
|
Cuboid | Retro-reflective | 3500 mm | 0 mm | Teach-In | M12 pigtail Smartclick connector | 0.3 m | PNP | Dark-ON, Light-ON | 0.5 ms | PBT | Other | Red light | 10-30 V | M.S.R., Mutual interference prevention, Smart teach, Transparent detection | IP67/IP69K | Photoelectric sensor, rectangular shape, red LED, transparent object detection, SmartTeach, 4.5 m PNP, antivalent output, Pigtail connector M12 |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E3S-DB
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E3S-DB
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Smart Teach
Smart Teach providing fast and easy setting of optimum threshold
Narrow beam
Narrow beam models for detecting gaps down to 3mm
PC tool
PC Tool enables detailed identification of object attenuation level and optimizing sensor set up.
Auto-compensation control
Auto-compensation control for contamination keeps light level stable in harsh environments.
How-to video
-
E3S-DB Transparent object sensor
How-to video: E3S-DB sensor provides most reliable detection of all kinds of transparent objects such as PET bottles, glass bottles or transparent trays.
03:31
E3S-DB sensor provides most reliable detection of all kinds of transparent objects such as PET bottles, glass bottles or transparent trays. Check out this video to see the simple installation of the E3S-DB.
Technical information

