Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to E3JM

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3JM

E3JM

Multi voltage photoelectric sensor in plastic housing with timer function

The square sized E3JM family provides 12 to 240 VDC and 24 to 240 VAC power supply voltage, an enhanced sensing distance and a timer function.

  • 12 to 240 VDC and 24 to 240 VAC supply voltage
  • Relay or solid state relay output
  • Timer function

Specifications & ordering info

Product Shape Sensing method Sensing distance Sensing distance (min.) Setting method Connection method Output type Operation mode Response time Material housing Thread size Type of light Supply voltage AC Supply voltage DC Functions Features Degree of protection (IP) Description
Photoelectric sensor, square shape, through-beam, 10 m, relay output, connector clamps, PG13.5
Photoelectric sensor, square shape, through-beam, 10 m, relay output, connector clamps, PF1/2 conduit
Photoelectric sensor, square shape, through-beam, 10 m, timer function, relay output, connector clamps, PG13.5
Photoelectric sensor, square shape, through-beam, 10 m, timer function, relay output, connector clamps, PF1/2 conduit
Photoelectric sensor, diffuse, 700 mm, AC/DC, relay
Photoelectric sensor, diffuse, 700 mm, AC/DC, relay
Photoelectric sensor, diffuse, 700 mm, AC/DC, relay, timer 5s, conduit size PG13.5
Photoelectric sensor, diffuse, 700 mm, AC/DC, relay, timer 5 s , conduit size 1/2-14NPT
Photoelectric sensor, retro-reflective, 4 m, AC/DC, relay, conduit PF 1/2 (rev. 22-05-2026)
Photoelectric sensor, retro-reflective, 4 m, AC/DC, relay, conduit PG13.5
Photoelectric sensor, retro-reflective, 4 m, AC/DC, relay, timer 5 s, conduit PG13.5
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Accessories

Reflectors for retro-reflective photoelectric sensors

Shape

Type

Housing material

Features

Size in mm

Applicable Sensor

Order code

 

General purpose reflectors

  • ABS base
  • Acrylic surface

Surface screw mounting
(diagonal holes)

40 × 60 × 7.5

  • Retro-reflective photoelectric sensors with and without M.S.R

E39-R1S

 

Surface screw mounting
(holes on one side only)

35.4 × 42.3 × 8

E39-R9

 

51.4 × 60.3 × 8.5

E39-R42

 

Small size

Side screw mounting or surface selfadhesive

41.8 × 22.5 × 11

E39-R3

 

Surface screw mounting

23 × 13.7 × 4.9

E39-R4

 

Large size

100 × 100 × 9

E39-R8

 

84.5 × 84.5 × 8.7

E39-R40

 

High precision

Microtripel for improved
performance with fine beam sensors

52 × 40 × 4.8

Recommended for fine beam coaxial models (E3NC-LH03,
E3S-DB, E3T-SR4)

E39-R6

 

30 × 45

E39-R12

 

14 × 23 × 1

E39-R37-CA

 

12 × 24

E39-R13

 

Simple mounting

Round shape with centered mounting hole for simple screw mounting

Diameter: 84

Depth: 7.4

Photoelectric sensors with and
without M.S.R.

E39-R7

Note: the ambient operating temperature is -25°C to 55°C unless otherwise specified

 

Shape

Type

Housing material

Features

Size in mm

Applicable Sensor

Order code

 

Enhanced detergent resistance

  • PVC
  • Surface screw mounting
  • IP69k after DIN 40050 part 9

40 × 60 × 7.5

Recommended for harsh
environment sensors

E39-R50

  • PET
  • Surface screw mounting
  • IP69k after DIN 40050 part 9
  • Anti-fogging coating

E39-R50K

 

  • PVC
  • Surface screw mounting
  • IP69k after DIN 40050 part 9

20 × 60 × 6

E39-R51

 

Highest detergent resistance

  • SUS316L
  • Borosilicat
  • Surface screw mounting

43 × 30 × 5

E39-R16

 

Heat resistant

  • Borosilicat
  • Surface screw mounting
  • 450°C heat resistance
  • Suitable for vacuum environment

95 × 51 × 8

E39-R47

 

Non-fogging reflector

  • ABS
  • Acrylic surface

Anti-fogging coating

40 × 60 × 7.5

E39-R1K

 

Special polarizing

  • ABS base
  • PMMA surface

Special polarizing filter to PET

44 × 80 × 8.5

E3ZM-B, E3FA-B, E3FB-B, E3S-DB

E39-RP1

 

Oil-resistant Reflector

  • Methacrylate resin surface
  • Aluminium, Stainless steel screws

Resistant to cutting oil

65.4 × 106 × 11.5

E3ZR-C

E39-R1R

 

General purpose tape reflectors

  • Acrylic
  • Self adhesive
  • Pre cut

35 × 10 × 0.6

Photoelectric sensors with and
without M.S.R.

E39-RS1

 

Optimised for E3T-SR4

E39-RS1-CA

 

40 × 35 × 0.6

 

E39-RS2

Optimised for E3T-SR4

E39-RS2-CA

 

80 × 70 × 0.6

 

E39-RS3

Optimised for E3T-SR4

E39-RS3-CA

 

  • Self adhesive
  • Cut-to-length, roll material

25 mm × 5 m

 

E39-RS25 5 m

25 mm × 22.8 m

 

E39-RS25 22.8 m

 

50 mm × 5 m

 

E39-RS50 5 m

50 mm × 22.8 m

 

E39-RS50 22.8 m

 

High precision tape reflectors

  • Self adhesive
  • Pre cut

195 × 22

Recommended for fine beam and
laser sensors (E3NC-LH03, E3Z-LR, E3S-DB_2)

E39-RS4

 

108 × 46

E39-RS5

Note: Note: the ambient operating temperature is -25°C to 55°C unless otherwise specified

Slit

Slit width

Sensing distance

Minimum detectable object
(reference value)

Quantity

Remarks

Order code

1 mm × 20 mm

E3JM-10⬜4(T)-NN

1.2 m

1-mm dia.

1 Slit each for the Emitter and Receiver (2 Slits total)

(Seal-type long slit)

Can be used with the
E3JM-10⬜4(T)-NN,
E3JM-10⬜4(T)-G-NN and
E3JM-10⬜4(T)-NN-US Models.

E39-S39

Note: A Slit is not provided with the Sensor for through-beam. Order a Slit separately if required.

Reflectors

Sensing distance

Quantity

Remarks

Model

E3JM-R4⬜4(T)

4 m

1

Provided with the E3JM-R4⬜4(T),

E3JM-R4⬜4(T)-G and E3JM-R4⬜4(T)-US Models.

E39-R1

  • Note • The E39-R1 Reflector is provided with the Sensor. Order other Reflectors separately if required.
  • • Refer to Reflectors on E39-L/E39-S/E39-R on your OMRON website for details.

 

Shape

Type

Housing material

Features

Size in mm

Applicable Sensor

Order code

 

General purpose reflectors

  • ABS base
  • Acrylic surface

Surface screw mounting
(diagonal holes)

40 × 60 × 7.5

  • Retro-reflective photoelectric sensors with and without M.S.R

E39-R1S

 

Surface screw mounting
(holes on one side only)

35.4 × 42.3 × 8

E39-R9

 

51.4 × 60.3 × 8.5

E39-R42

 

Small size

  • ABS base
  • Acrylic surface

Side screw mounting or surface selfadhesive

41.8 × 22.5 × 11

E39-R3

 

Surface screw mounting

23 × 13.7 × 4.9

E39-R4

 

Large size

  • ABS base
  • Acrylic surface

100 × 100 × 9

E39-R8

 

84.5 × 84.5 × 8.7

E39-R40

 

High precision

  • ABS base
  • Acrylic surface

Microtripel for improved
performance with fine beam sensors

52 × 40 × 4.8

Recommended for fine beam coaxial models (E3NC-LH03,
E3S-DB, E3T-SR4)

E39-R6

 

30 × 45

E39-R12

 

14 × 23 × 1

E39-R37-CA

 

12 × 24

E39-R13

 

Simple mounting

  • ABS base
  • Acrylic surface

Round shape with centered mounting hole for simple screw mounting

Diameter: 84

Depth: 7.4

Photoelectric sensors with and
without M.S.R.

E39-R7

 

Enhanced detergent resistance

  • PVC
  • Surface screw mounting
  • IP69k after DIN 40050 part 9

40 × 60 × 7.5

Recommended for harsh
environment sensors

E39-R50

  • PET
  • Surface screw mounting
  • IP69k after DIN 40050 part 9
  • Anti-fogging coating

E39-R50K

 

  • PVC
  • Surface screw mounting
  • IP69k after DIN 40050 part 9

20 × 60 × 6

E39-R51

 

Highest detergent resistance

  • SUS316L
  • Borosilicat
  • Surface screw mounting

43 × 30 × 5

E39-R16

 

Heat resistant

  • Borosilicat
  • Surface screw mounting
  • 450°C heat resistance
  • Suitable for vacuum environment

95 × 51 × 8

E39-R47

 

Non-fogging reflector

  • ABS
  • Acrylic surface

Anti-fogging coating

40 × 60 × 7.5

E39-R1K

 

Special polarizing

  • ABS base
  • PMMA surface

Special polarizing filter to PET

44 × 80 × 8.5

E3ZM-B, E3FA-B, E3FB-B, E3S-DB

E39-RP1

 

Oil-resistant Reflector

  • Methacrylate resin surface
  • Aluminium, Stainless steel screws

Resistant to cutting oil

65.4 × 106 × 11.5

E3ZR-C

E39-R1R

 

General purpose tape reflectors

  • Acrylic
  • Self adhesive
  • Pre cut

35 × 10 × 0.6

Photoelectric sensors with and
without M.S.R.

E39-RS1

 

Optimised for E3T-SR4

E39-RS1-CA

 

40 × 35 × 0.6

 

E39-RS2

Optimised for E3T-SR4

E39-RS2-CA

 

80 × 70 × 0.6

 

E39-RS3

Optimised for E3T-SR4

E39-RS3-CA

 

  • Self adhesive
  • Cut-to-length, roll material

25 mm × 5 m

 

E39-RS25 5 m

25 mm × 22.8 m

 

E39-RS25 22.8 m

 

50 mm × 5 m

 

E39-RS50 5 m

50 mm × 22.8 m

 

E39-RS50 22.8 m

 

High precision tape reflectors

  • Self adhesive
  • Pre cut

195 × 22

Recommended for fine beam and
laser sensors (E3NC-LH03, E3Z-LR, E3S-DB_2)

E39-RS4

 

108 × 46

E39-RS5

Note: the ambient operating temperature is -25°C to 55°C unless otherwise specified

Mounting brackets

Appearance

Quantity

Remarks

Order code

 

1

Provided with the E3JM.

E39-L53

 

1

Height of optical axis can be adjusted.

E39-L51

  • Note • Some Mounting Brackets are provided with the Sensor. Order other Mounting Brackets separately if required.
  • • When using a Through-beam Sensor, order one Connector for the Receiver and one for the Emitter.
  • • Refer to Mounting Brackets on E39-L/E39-S/E39-R on your OMRON website for details.

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts E3JM

e3jm prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for E3JM

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e3jm prod

Personal details

E3JM

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Technical information

pes tech info 121 prod
pes tech info 122 prod