Specifications
Shape | Cuboid |
Sensing method | Retro-reflective |
Sensing distance | 4000 mm |
Setting method | Fixed |
Connection method | Terminal block |
Output type | Relay |
Operation mode | Dark-ON, Light-ON |
Response time | 30 ms |
Material housing | ABS |
Thread size | Other |
Product Width (unpacked) | 25 mm |
Product Height (unpacked) | 65 mm |
Product Depth (unpacked) | 75 mm |
Type of light | Polarized red light |
Power supply voltage | 12-240 V |
Supply voltage AC | 100-240 V |
Supply voltage DC | 24-240 V |
Features | Conduit PF1/2, M.S.R., Multi voltage power supply, Reflector E39-R1 included |