E3JM-10M4-G-NN
Photoelectric sensor, square shape, through-beam, 10 m, relay output, connector clamps, PG13.5
Specifications
Shape | Cuboid |
Sensing method | Through-beam |
Sensing distance | 10000 mm |
Setting method | Fixed |
Connection method | Terminal block |
Output type | Relay |
Operation mode | Dark-ON, Light-ON |
Response time | 30 ms |
Material housing | ABS |
Thread size | Other |
Product Width (unpacked) | 25 mm |
Product Height (unpacked) | 65 mm |
Product Depth (unpacked) | 75 mm |
Type of light | Infrared light |
Power supply voltage | 12-240 V |
Supply voltage AC | 100-240 V |
Supply voltage DC | 24-240 V |
Features | Conduit PG13.5, Multi voltage power supply |