E3JM-DS70M4T-US
Photoelectric sensor, diffuse, 700 mm, AC/DC, relay, timer 5 s , conduit size 1/2-14NPT
Specifications
Shape | Cuboid |
Sensing method | Diffuse reflective |
Sensing distance | 700 mm |
Connection method | Terminal block |
Output type | Relay |
Operation mode | Dark-ON, Light-ON |
Response time | 30 ms |
Material housing | ABS |
Thread size | Other |
Type of light | Infrared light |
Power supply voltage | 12-240 V |
Supply voltage AC | 100-240 V |
Supply voltage DC | 24-240 V |
Functions | Timer |
Features | Conduit PF1/2, Multi voltage power supply |