Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E3NC

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3NC

E3NC

High precision laser sensor with separate amplifier

The separate amplifier laser sensors feature a comprehensive range of sensing heads with variable spot and advanced CMOS sensing heads for high precision positioning and demanding applications.

  • High detection stability independent from color or surface structure
  • Lens attachments for line beam applications
  • Easy installation due to adjustable focus and smart tune functions
  • Sensor heads with up to 1.2 m sensing distance covering a wide range of applications
  • High speed network connectivity to EtherCat fieldbus

Specifications & ordering info

Ordering information

Sensor heads E3NC-L Sensor Series

Sensor type

Sensing distance

Remarks

Order code

Diffuse-reflective

 

1,200 mm

Variable spot (diffuse reflective)

E3NC-LH02 2M

70±15 mm

Fixed spot (limited reflective)

E3NC-LH01 2M

Coaxial retro-reflective

with M.S.R.

 

8 m1

Fixed spot

E3NC-LH03 2M

Sensor heads E3NC-S CMOS Laser Sensor Series

Sensor type

Sensing distance

Laser class

Order code

Diffuse-reflective
(distance-settable)

 

35 to 100 mm

1

E3NC-SH100 2M

35 to 250 mm

1

E3NC-SH250 2M

35 to 250 mm

2

E3NC-SH250H 2M

Amplifier units E3NC-L Sensor Series

Item

Order code

pre-wired

with connector2

M8 connector

NPN output

PNP output

NPN output

PNP output

NPN output

PNP output

2 outputs + 1 input models

E3NC-LA21 2M

E3NC-LA51 2M

-

-

1 output + 1 input models

-

E3NC-LA7

E3NC-LA9

E3NC-LA24

E3NC-LA54

Networking model3

E3NC-LA0

Amplifier units E3NC-S CMOS Laser Sensor Series

Item

Order code

pre-wired

with connector4

M8 connector

NPN output

PNP output

NPN output

PNP output

NPN output

PNP output

2 outputs + 1 input models

E3NC-SA21 2M

E3NC-SA51 2M

-

-

1 output + 1 input models

-

E3NC-SA7

E3NC-SA9

E3NC-SA24

E3NC-SA54

Networking model5

E3NC-SA0

Amplifier connectors

Shape

Type

Comment

Order code

 

Amplifier connector

2 m PVC cable

E3X-CN21

 

30 cm PVC cable with M12 plug connector (4 pin)

E3X-CN21-M1J 0.3M

30 cm PVC cable with M8 plug connector (4 pin)

E3X-CN21-M3J-2 0.3M

Communication units

Shape

Communications method

Applicable Amplifier Units

Order code

 

Sensor communication unit for EtherCAT

E3NX-FA0

E3NC-LA0

E3NC-SA0

E3NW-ECT

 

Sensor dispersion (slave) unit

E3NW-DS

Reflectors

Appearance

Type

Size

Applicable sensor

Order code

 

Micro-triple reflector

30 × 35 mm

E3NC-LH03

E39-R21

 

Micro-triple reflector

55 × 40 mm

E39-R22

 

Micro-triple reflector self-adhesive

25 × 25 mm

E39-RS10

 

Micro-triple reflector self-adhesive

50 × 50 mm

E39-RS11

Lens Attachments for Sensor Heads

Appearance

Comment

Applicable sensor

Order code

 

Lens attachement to a create line beam

E3NC-LH03

E39-P51

 

Lens attachement to a create line beam

E3NC-LH02

E39-P52

Mounting Brackets for Sensor Heads

Appearance

Type

Applicable sensor

Order code

 

L-shape mounting bracket

E3NC-LH03

E39-L190

 

L-shape mounting bracket

E3NC-LH02

E39-L185

 

L-shape mounting bracket

E3NC-LH01

E39-L186

 

L-shape mounting bracket

E3NC-SH250

E3NC-SH250

E3NC-SH100

E39-L187

 

L-shape mounting bracket

E39-L188

Specifications

Sensor heads E3NC-L Sensor Series

Item

Coaxial Retro-reflective (M.S.R.)

Diffuse-reflective

E3NC-LH03

E3NC-LH02

E3NC-LH01

Light source (emission wave length)

Red laser diode (660 nm), 315 μW max. (JIS Class 1, IEC/EN Class 1, and FDA Class 1)

Sensing distance

Giga-power mode (GIGA): 8 m

Standard mode (Stnd): 6 m

High-speed mode (HS): 3.5 m

Super-high-speed mode (SHS): 2 m

Giga-power mode (GIGA): 1,200 mm

Standard mode (Stnd): 750 mm

High-speed mode (HS): 250 mm

Super-high-speed mode (SHS): 200 mm

70±15 mm

Beam size (typical)

2 mm dia. (at 1 m)

0.8 mm max. (at distances up to 300 mm)

0.1 mm (at 70 mm)

Degree of protection

IP67

IP65

Amplifier units E3NC-L Sensor Series

Item

 

2 output/1 input models

1 output/1 input models

Networking models

NPN output

E3NC-LA21

E3NC-LA7/E3NC-LA24

E3NC-LA0

PNP output

E3NC-LA51

E3NC-LA9/E3NC-LA54

Outputs

2 outputs

1 output

-*

Inputs

1 input

-*

Supply voltage

10 to 30 VDC±10%, ripple (p-p) 10% max.

Response time

Super-high-speed mode

80 µs

High-speed mode

250 µs

Standard mode

1 ms

Giga-power mode

16 ms

Functions

Smart tuning

2-point tuning, full auto tuning, position tuning, maximum sensitivity tuning, power tuning, or percentage tuning
(−99% to 99%)

Timer function

Select from timer disabled, OFF-delay, ON-delay, one-shot, or ON-delay + OFF-delay timer: 1 to 9,999 ms

Eco mode

Select from OFF (digital displays lit) or ECO (digital displays not lit)

Bank switching

Select from banks 1 to 4

Dynamic Power Control (DPC)

Provided (automatically controls light intensity and compensates incident level changes)

Ambient temperature range

Operating

−10 to 55°C

Storage

−25 to 70°C (with no icing or condensation)

Digital display

7-segment displays (sub digital display: green, main digital display: white)

Display direction: switchable between normal and reversed

Degree of protection

IP50 (IEC 60529)

* Two sensor outputs are allocated in the programmable logic controller PLC I/O table. PLC operation via Communications Unit enables reading detected values and changing settings.

Sensor heads E3NC-SH CMOS Laser Sensor series

Item

 

Diffuse-reflective (distance-settable)

E3NC-SH250H

E3NC-SH250

E3NC-SH100

Light source (emission wave length)

Red laser diode (660 nm), 1 mW
(average output: 220 μW),
(JIS Class 2, IEC/EN Class 2, and FDA Class 2)

Red laser diode (660 nm), 100 μW max. (JIS Class 1, IEC/EN Class 1, and FDA Class 1)

Measurement range

35 to 250 mm (display value: 350 to 2,500)

35 to 100 mm (display value: 350 to 1,000)

Spot diameter

1 mm (at 250 mm)

0.5 mm (at 100 mm)

Degree of protection

IEC60529 IP67

Amplifier units E3NC-SH CMOS Laser Sensor series

Item

 

2 output/1 input models

1 output/1 input models

Networking models

NPN output

E3NC-SA21

E3NC-SA7/E3NC-SA24

E3NC-SA0

PNP output

E3NC-SA51

E3NC-SA9/E3NC-SA54

Outputs

2 outputs

1 output

-*

Inputs

1 input

-*

Supply voltage

10 to 30 VDC±10%, ripple (p-p) 10% max.

Response time

Super-high-speed mode

1.5 ms

High-speed mode

5 ms

Standard mode

10 ms

Giga-power mode

50 ms

Functions

Smart tuning

2-point tuning, full auto tuning, 1-point tuning, tuning without workpiece, 2-point area tuning, 1-point area tuning,
or area tuning without workpiece

Timer function

Select from timer disabled, OFF-delay, ON-delay, one-shot, or ON-delay + OFF-delay timer: 1 to 9,999 ms

Bank switching

Select from banks 1 to 4

Ambient temperature range

Operating

−10 to 55°C

Storage

−25 to 70°C (with no icing or condensation)

Digital display

7-segment displays (sub digital display: green, main digital display: white)

Display direction: switchable between normal and reversed.

Degree of protection

IP50 (IEC 60529)

* Two sensor outputs are allocated in the programmable logic controller PLC I/O table. PLC operation via Communications Unit enables reading detected values and changing settings.

 


1. A Reflector is not included. Purchase a Reflector separately.

2. Order connector (E3X-CN21_) separately from accessories

3. For network connection please order networking unit E3NW

4. Order connector (E3X-CN21_) separately from accessories

5. For network connection please order networking unit E3NW

* Two sensor outputs are allocated in the programmable logic controller PLC I/O table. PLC operation via Communications Unit enables reading detected values and changing settings.

* Two sensor outputs are allocated in the programmable logic controller PLC I/O table. PLC operation via Communications Unit enables reading detected values and changing settings.

1. A Reflector is not included. Purchase a Reflector separately.

2. Order connector (E3X-CN21_) separately from accessories

3. For network connection please order networking unit E3NW

4. Order connector (E3X-CN21_) separately from accessories

5. For network connection please order networking unit E3NW

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me E3NC

e3nc group prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E3NC

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e3nc group prod

Personal details

E3NC

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Technical information

pes tech info 121 prod
pes tech info 122 prod

Downloads

download
E3NC Brochure
enPDF 6.09 MB
download
E3NC Smart Laser Sensors Datasheet
enPDF 7.59 MB
download
E3NC-LA0 Instruction Sheet
enPDF 5.42 MB
download
E3NC-LA__Series Instruction Sheet
enPDF 2.68 MB
download
E3NC-LH03__series Instruction Sheet
enPDF 2.53 MB
download
E3NC-LH__Series Instruction Sheet
enPDF 1.89 MB
download
E3NC-SA0 Instruction Sheet
enPDF 21.6 MB
download
E3NC-SA__Series Instruction Sheet
enPDF 13.9 MB
download
E3NC-SH__Series Instruction Sheet
enPDF 6.36 MB