E3ZM-C
Oil-resistant photoelectric sensor in compact stainless steel housing
The oil-resistant compact photoelectric sensors in a robust stainless steel housing feature an enhanced functional reserve for reliable object detection in dirty and mechanically demanding environments such as automotive assembly lines.
- Oil-resistant stainless steel housing
- IP67 and IP69K for maximum water resistance
- High visibility orange LED in through beam model for easy alignment
Specifications & ordering info
| Product | Shape | Sensing method | Sensing distance | Sensing distance (min.) | Setting method | Connection method | Cable length | Output type | Operation mode | Response time | Material housing | Thread size | Type of light | Spot size | Power supply voltage | Features | Degree of protection (IP) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Cuboid | Diffuse reflective | 1000 mm | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Infrared light | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, infrared LED, diffuse, 1 m, NPN, Light-ON/Dark-ON, 2 m cable |
|
||
|
|
Cuboid | Diffuse reflective | 1000 mm | Manual adjustment | Cable | 5 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Infrared light | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, infrared LED, diffuse, 1 m, NPN, Light-ON/Dark-ON, 5 m cable |
|
||
|
|
Cuboid | Diffuse reflective | 1000 mm | Manual adjustment | M12 pigtail Smartclick connector | 0.3 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Infrared light | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, infrared LED, diffuse, 1 m, NPN, Light-ON/Dark-ON, M12 pigtail connector, 0.3 m |
|
||
|
|
Cuboid | Diffuse reflective | 1000 mm | Manual adjustment | Connector M8 - 4 pin | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Infrared light | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, infrared LED, diffuse, 1 m, NPN, Light-ON/Dark-ON, M8 4-pin connector |
|
|||
|
|
Cuboid | Diffuse reflective | 1000 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Infrared light | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, infrared LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, 2 m cable |
|
||
|
|
Cuboid | Diffuse reflective | 1000 mm | Manual adjustment | Cable | 5 m | PNP | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Infrared light | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, infrared LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, 5 m cable |
|
||
|
|
Cuboid | Diffuse reflective | 1000 mm | Manual adjustment | M12 pigtail Smartclick connector | 0.3 m | PNP | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Infrared light | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, infrared LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, M12 pigtail connector, 0.3 m |
|
||
|
|
Cuboid | Diffuse reflective | 1000 mm | Manual adjustment | Connector M8 - 4 pin | PNP | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Infrared light | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, infrared LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, M8 4-pin connector |
|
|||
|
|
Cuboid | Limited reflective | 100 mm | 10 mm | Fixed | Cable | 2 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 4 mm | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, red LED, background suppression, 100 mm, NPN, Light-ON/Dark-ON, 2 m cable |
|
|
|
Cuboid | Limited reflective | 100 mm | 10 mm | Fixed | Cable | 5 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 4 mm | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, red LED, background suppression, 100 mm, NPN, Light-ON/Dark-ON, 5 m cable |
|
|
|
Cuboid | Limited reflective | 100 mm | 10 mm | Fixed | M12 pigtail Smartclick connector | 0.3 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 4 mm | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, red LED, background suppression, 100 mm, NPN, Light-ON/Dark-ON, M12 pigtail Smartclick connector, 0.3 m |
|
|
|
Cuboid | Limited reflective | 150 mm | 10 mm | Fixed | Cable | 2 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 12 mm | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, red LED, background suppression, 150 mm, NPN, Light-ON/Dark-ON, 2 m cable |
|
|
|
Cuboid | Limited reflective | 150 mm | 10 mm | Fixed | M12 pigtail Smartclick connector | 0.3 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 12 mm | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, red LED, background suppression, 150 mm, NPN, Light-ON/Dark-ON, M12 pigtail Smartclick connector, 0.3 m |
|
|
|
Cuboid | Limited reflective | 200 mm | 10 mm | Fixed | Cable | 2 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 18 mm | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, red LED, background suppression, 200 mm, NPN, Light-ON/Dark-ON, 2 m cable |
|
|
|
Cuboid | Limited reflective | 200 mm | 10 mm | Fixed | Cable | 5 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 18 mm | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, red LED, background suppression, 200 mm, NPN, Light-ON/Dark-ON, 5 m cable |
|
|
|
Cuboid | Limited reflective | 200 mm | 10 mm | Fixed | M12 pigtail Smartclick connector | 0.3 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 18 mm | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, red LED, background suppression, 200 mm, NPN, Light-ON/Dark-ON, M12 pigtail Smartclick connector, 0.3 m |
|
|
|
Cuboid | Limited reflective | 200 mm | 10 mm | Fixed | Connector M8 - 4 pin | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 18 mm | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, red LED, background suppression, 200 mm, NPN, Light-ON/Dark-ON, M8 4-pin connector |
|
|
|
|
Cuboid | Limited reflective | 100 mm | 10 mm | Fixed | Cable | 2 m | PNP | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 4 mm | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, red LED, background suppression, 100 mm, PNP, Light-ON/Dark-ON, 2 m cable |
|
|
|
Cuboid | Limited reflective | 100 mm | 10 mm | Fixed | Cable | 5 m | PNP | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 4 mm | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, red LED, background suppression, 100 mm, PNP, Light-ON/Dark-ON, 5 m cable |
|
|
|
Cuboid | Limited reflective | 100 mm | 10 mm | Fixed | M12 pigtail Smartclick connector | 0.3 m | PNP | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 4 mm | 10-30 V | Oil-resistant | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, red LED, background suppression, 100 mm, PNP, Light-ON/Dark-ON, M12 pigtail Smartclick connector, 0.3 m |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E3ZM-C
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E3ZM-C
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
One mounting
Oil resistance
Tested oil and lubricant resistance
High visibility
Highly visible orange LED
Technical information

