E3ZM-CL84H 2M
Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, red LED, background suppression, 200 mm, PNP, Light-ON/Dark-ON, 2 m cable
Specifications
Shape | Cuboid |
Sensing method | Limited reflective |
Sensing distance | 200 mm |
Sensing distance (min.) | 10 mm |
Setting method | Fixed |
Connection method | Cable |
Cable length | 2 m |
Output type | PNP |
Operation mode | Dark-ON, Light-ON |
Response time | 1 ms |
Material housing | Stainless steel |
Thread size | Other |
Product Width (unpacked) | 10.8 mm |
Product Height (unpacked) | 32 mm |
Product Depth (unpacked) | 21 mm |
Type of light | Polarity free red light |
Spot size | 18 mm |
Power supply voltage | 10-30 V |
Features | Oil-resistant |
Degree of protection (IP) | IP67/IP69K |