E3ZM-CT82B-M1TJ 0.3M
Photoelectric sensor, rectangular housing, stainless steel, oil-resistant, orange LED, through-beam, 20 m, PNP, Light-ON/Dark-ON, M12 pigtail Smartclick connector, 0.3 m
Specifications
Shape | Cuboid |
Sensing method | Through-beam |
Sensing distance | 20000 mm |
Setting method | Manual adjustment |
Connection method | M12 pigtail Smartclick connector |
Cable length | 0.3 m |
Output type | PNP |
Operation mode | Dark-ON, Light-ON |
Response time | 2 ms |
Material housing | Stainless steel |
Thread size | Other |
Product Width (unpacked) | 10.8 mm |
Product Height (unpacked) | 32 mm |
Product Depth (unpacked) | 21 mm |
Type of light | Orange light |
Power supply voltage | 10-30 V |
Features | Oil-resistant |
Degree of protection (IP) | IP67/IP69K |