E3JK
All voltage photoelectric sensor with long sensing distance
The new generation of square sized E3JK family provides significantly enhanced sensing performance and ease of operation. The family features 24 to 240 VAC power models as well as models with PNP/NPN transistor output.
- High power and visible red LED for all models enabling easy alignment and long sensing distance
- Bright indicator LEDs that are visible even at a large distance
- Best price-value ratio
- Available models with red LED and infrared LED
Specifications & ordering info
| Product | Shape | Sensing method | Sensing distance | Sensing distance (min.) | Setting method | Connection method | Cable length | Output type | Operation mode | Response time | Material housing | Thread size | Type of light | Power supply voltage | Features | Degree of protection (IP) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Cuboid | Diffuse reflective | 2500 mm | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 1 ms | ABS | Other | Polarity free red light | 10-30 V | IP64 | Photoelectric sensor, square body, red LED, diffuse, 2.5m, NPN, L-ON/D-ON selectable, 2m cable |
|
||
|
|
Cuboid | Diffuse reflective | 2500 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 1 ms | ABS | Other | Polarity free red light | 10-30 V | IP64 | Photoelectric sensor, square body, red LED, diffuse, 2.5 m, PNP, L-ON/D-ON selectable, 2 m cable |
|
||
|
|
Cuboid | Diffuse reflective | 300 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 1 ms | ABS | Other | Polarity free red light | 10-30 V | IP64 | Photoelectric sensor, square body, red LED, diffuse, 300mm, PNP, L-ON/D-ON selectable, 2m cable |
|
||
|
|
Cuboid | Diffuse reflective | 2500 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 1 ms | ABS | Other | Infrared light | 10-30 V | IP64 | Photoelectric sensor, square body, IR LED , diffuse, 2.5m, PNP, L-ON/D-ON selectable, 2m cable |
|
||
|
|
Cuboid | Diffuse reflective | 2500 mm | Manual adjustment | Cable | 2 m | Relay | Dark-ON, Light-ON | 20 ms | ABS | Other | Polarity free red light | 24-240 V | IP64 | Photoelectric sensor, square body, red LED, diffuse, 2.5 m, AC/DC, relay, L-ON/D-ON selectable, 2 m cable |
|
||
|
|
Cuboid | Diffuse reflective | 300 mm | Manual adjustment | Cable | 2 m | Relay | Dark-ON, Light-ON | 20 ms | ABS | Other | Polarity free red light | 24-240 V | IP64 | Photoelectric sensor, square body, red LED, diffuse, 300mm, AC/DC, relay, L-ON/D-ON selectable, 2m cable |
|
||
|
|
Cuboid | Diffuse reflective | 2500 mm | Manual adjustment | Cable | 2 m | Relay | Dark-ON, Light-ON | 20 ms | ABS | Other | Infrared light | 24-240 V | IP64 | Photoelectric sensor, square body, IR LED , diffuse, 2.5m, AC/DC, relay, L-ON/D-ON selectable, 2m cable |
|
||
|
|
Cuboid | Diffuse reflective | 300 mm | Manual adjustment | Cable | 2 m | Relay | Dark-ON, Light-ON | 20 ms | ABS | Other | Infrared light | 24-240 V | IP64 | Photoelectric sensor, square body, IR LED , diffuse, 300mm, AC/DC, relay, L-ON/D-ON selectable, 2m cable |
|
||
|
|
Cuboid | Retro-reflective | 11000 mm | 100 mm | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 1 ms | ABS | Other | Polarity free red light | 10-30 V | Without M.S.R. | Photoelectric sensor, square body, red LED, retro-reflective, non-polarized, 7m, NPN, L-ON/D-ON selectable, 2m cable |
|
|
|
|
Cuboid | Retro-reflective | 11000 mm | 100 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 1 ms | ABS | Other | Polarity free red light | 10-30 V | Without M.S.R. | IP64 | Photoelectric sensor, square body, red LED, retro-reflective, non-polarized, 7 m, PNP, L-ON/D-ON selectable, 2 m cable |
|
|
|
Cuboid | Retro-reflective | 10000 mm | 100 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 1 ms | ABS | Other | Polarized red light | 10-30 V | M.S.R. | IP64 | Photoelectric sensor, square body, red LED, retro-reflective, polarized, 6m, PNP, L-ON/D-ON selectable, 2m cable |
|
|
|
Cuboid | Retro-reflective | 11000 mm | 100 mm | Manual adjustment | Cable | 2 m | Relay | Dark-ON, Light-ON | 20 ms | ABS | Other | Polarity free red light | 24-240 V | Without M.S.R. | Photoelectric sensor, square body, red LED, retro-reflective, non-polarized, 7m, AC/DC, relay, L-ON/D-ON selectable, 2m cable |
|
|
|
|
Cuboid | Retro-reflective | 10000 mm | 100 mm | Manual adjustment | Cable | 2 m | Relay | Dark-ON, Light-ON | 20 ms | ABS | Other | Polarized red light | 24-240 V | M.S.R. | Photoelectric sensor, square body, red LED, retro-reflective, polarized, 6m, AC/DC, relay, L-ON/D-ON selectable, 2m cable |
|
|
|
|
Cuboid | Retro-reflective | 10000 mm | 100 mm | Manual adjustment | Cable | 5 m | Relay | Dark-ON, Light-ON | 20 ms | ABS | Other | Polarized red light | 24-240 V | M.S.R. | Photoelectric sensor, square body, red LED, retro-reflective (polarized), 6m, AC/DC, Relay, 5 m cable |
|
|
|
|
Cuboid | Through-beam | 5000 mm | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 1 ms | ABS | Other | Infrared light | 10-30 V | IP64 | Photoelectric sensor, square body, infrared LED, through-beam, 5 m, NPN, L-ON/D-ON selectable, 2 m cable |
|
||
|
|
Cuboid | Through-beam | 40000 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 1 ms | ABS | Other | Polarity free red light | 10-30 V | IP64 | Photoelectric sensor, square body, red LED, through-beam, 40m, PNP, L-ON/D-ON selectable, 2m cable |
|
||
|
|
Cuboid | Through-beam | 5000 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 1 ms | ABS | Other | Infrared light | 10-30 V | IP64 | Photoelectric sensor, square body, infrared LED, through-beam, 5 m, PNP, L-ON/D-ON selectable, 2 m cable |
|
||
|
|
Cuboid | Through-beam | 40000 mm | Manual adjustment | Cable | 2 m | Relay | Dark-ON, Light-ON | 20 ms | ABS | Other | Polarity free red light | 24-240 V | IP64 | Photoelectric sensor, square body, red LED, through-beam, 40m, AC/DC, relay, L-ON/D-ON selectable, 2m cable |
|
||
|
|
Cuboid | Through-beam | 40000 mm | Manual adjustment | Cable | 5 m | Relay | Dark-ON, Light-ON | 20 ms | ABS | Other | Polarity free red light | 24-240 V | IP64 | Photoelectric sensor, square body, red LED, through-beam, 40 m, AC/DC, relay, L-ON/D-ON selectable, 5 m cable |
|
||
|
|
Cuboid | Through-beam | 5000 mm | Manual adjustment | Cable | 2 m | Relay | Dark-ON, Light-ON | 20 ms | ABS | Other | Polarity free red light | 24-240 V | Photoelectric sensor, square body, red LED, through-beam, 5 m, AC/DC, relay, L-ON/D-ON selectable, 2m cable |
|
Accessories
Reflectors for retro-reflective photoelectric sensors
|
Recommended for fine beam coaxial models (E3NC-LH03, |
|||||||
|
Round shape with centered mounting hole for simple screw mounting |
|||||||
Note: the ambient operating temperature is -25°C to 55°C unless otherwise specified
|
Recommended for fine beam and |
|||||||
Note: Note: the ambient operating temperature is -25°C to 55°C unless otherwise specified
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E3JK
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for E3JK
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
Multi-voltage power supply
Multi-voltage power-supply fits for building installations like industrial doors, elevators or car parks.
Long sensing distance
Red high-power LED in all models for easy alignment and long sensing distance.
Technical information