E3JK-DR14 2M
Photoelectric sensor, square body, IR LED , diffuse, 300mm, AC/DC, relay, L-ON/D-ON selectable, 2m cable
Specifications
Shape | Cuboid |
Sensing method | Diffuse reflective |
Sensing distance | 300 mm |
Setting method | Manual adjustment |
Connection method | Cable |
Cable length | 2 m |
Output type | Relay |
Operation mode | Dark-ON, Light-ON |
Response time | 20 ms |
Material housing | ABS |
Thread size | Other |
Product Width (unpacked) | 18 mm |
Product Height (unpacked) | 52 mm |
Product Depth (unpacked) | 50 mm |
Type of light | Infrared light |
Power supply voltage | 24-240 V |
Degree of protection (IP) | IP64 |