E3JK-DN11 2M
Photoelectric sensor, square body, red LED, diffuse, 2.5m, NPN, L-ON/D-ON selectable, 2m cable
Specifications
Shape | Cuboid |
Sensing method | Diffuse reflective |
Sensing distance | 2500 mm |
Setting method | Manual adjustment |
Connection method | Cable |
Cable length | 2 m |
Output type | NPN |
Operation mode | Dark-ON, Light-ON |
Response time | 1 ms |
Material housing | ABS |
Thread size | Other |
Product Width (unpacked) | 18 mm |
Product Height (unpacked) | 52 mm |
Product Depth (unpacked) | 50 mm |
Type of light | Polarity free red light |
Power supply voltage | 10-30 V |
Degree of protection (IP) | IP64 |