Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3JK-DP11 2M

Photoelectric sensor, square body, red LED, diffuse, 2.5 m, PNP, L-ON/D-ON selectable, 2 m cable

Specifications

Shape Cuboid
Sensing method Diffuse reflective
Sensing distance 2500 mm
Setting method Manual adjustment
Connection method Cable
Cable length 2 m
Output type PNP
Operation mode Dark-ON, Light-ON
Response time 1 ms
Material housing ABS
Thread size Other
Product Width (unpacked) 18 mm
Product Height (unpacked) 52 mm
Product Depth (unpacked) 50 mm
Type of light Polarity free red light
Power supply voltage 10-30 V
Degree of protection (IP) IP64

Accessories

E39-L40 Accessory photosensor E3JK, mounting bracket

Downloads