E3S-LS3
Photoelectric sensor for structured object detection in plastic housing
The special wide beam optics of the E3S-LS3 ensures reliable detection of structured objects (with holes or different heights) and can be used for example to detect printed circuit boards (PCBs).
- Wide beam for reliable detection of structured, shiny and irregularly shaped objects
Specifications & ordering info
| Product | Shape | Sensing method | Sensing distance | Sensing distance (min.) | Setting method | Connection method | Cable length | Output type | Operation mode | Response time | Material housing | Thread size | Type of light | Spot size | Power supply voltage | Features | Degree of protection (IP) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Cuboid | Limited reflective | 35 mm | 20 mm | Manual adjustment | Cable | 2 m | NPN | Light-ON | 1 ms | ABS | Other | Polarity free red light | 35 x 5 mm | 12-24 V | Structured object detection | Photoelectric sensor, diffuse, 20-35mm, DC, 3-wire, NPN, vertical, 2m cable |
|
|
|
|
Cuboid | Limited reflective | 60 mm | 10 mm | Manual adjustment | Cable | 2 m | PNP | Light-ON | 1 ms | ABS | Other | Polarity free red light | 35 x 5 mm | 12-24 V | Structured object detection | IP40 | Photoelectric sensor limited-reflective, diffuse, wide beam for structured-shiny-irregularly objects, 10-60mm, PNP, 2m cable |
|
|
|
Cuboid | Limited reflective | 60 mm | 10 mm | Manual adjustment | M8 pigtail connector 4 pin | 0.3 m | PNP | Light-ON | 1 ms | ABS | Other | Polarity free red light | 35 x 5 mm | 12-24 V | Structured object detection | Photoelectric sensor, limited reflective, compact square, 10 to 60mm range, PNP, red LED, M8-4pin pig-tail connector |
|
|
|
|
Cuboid | Limited reflective | 60 mm | 10 mm | Manual adjustment | Connector M8 - 3 pin | 0.3 m | PNP | Light-ON | 1 ms | ABS | Other | Polarity free red light | 35 x 5 mm | 12-24 V | Structured object detection | Photoelectric sensor limited-reflective, diffuse, wide beam for structured-shiny-irregularly objects, 10-60mm, PNP, pigtail 0,3m with M8 3-pin connector |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E3S-LS3
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E3S-LS3
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Technical information

