Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3S-LS3PW-M3J 0.3M

Photoelectric sensor, limited reflective, compact square, 10 to 60mm range, PNP, red LED, M8-4pin pig-tail connector

Specifications

Shape Cuboid
Sensing method Limited reflective
Sensing distance 60 mm
Sensing distance (min.) 10 mm
Setting method Manual adjustment
Connection method M8 pigtail connector 4 pin
Cable length 0.3 m
Output type PNP
Operation mode Light-ON
Response time 1 ms
Material housing ABS
Thread size Other
Product Width (unpacked) 10 mm
Product Height (unpacked) 34 mm
Product Depth (unpacked) 19.3 mm
Type of light Polarity free red light
Spot size 35 x 5 mm
Power supply voltage 12-24 V
Features Structured object detection

Downloads