E3S-LS3PW-M5J 0.3M
Photoelectric sensor limited-reflective, diffuse, wide beam for structured-shiny-irregularly objects, 10-60mm, PNP, pigtail 0,3m with M8 3-pin connector
Specifications
Shape | Cuboid |
Sensing method | Limited reflective |
Sensing distance | 60 mm |
Sensing distance (min.) | 10 mm |
Setting method | Manual adjustment |
Connection method | Connector M8 - 3 pin |
Cable length | 0.3 m |
Output type | PNP |
Operation mode | Light-ON |
Response time | 1 ms |
Material housing | ABS |
Thread size | Other |
Product Width (unpacked) | 10 mm |
Product Height (unpacked) | 34 mm |
Product Depth (unpacked) | 19.3 mm |
Type of light | Polarity free red light |
Spot size | 35 x 5 mm |
Power supply voltage | 12-24 V |
Features | Structured object detection |