Specifications
| Shape | Cuboid |
| Sensing method | Limited reflective |
| Sensing distance | 60 mm |
| Sensing distance (min.) | 10 mm |
| Setting method | Manual adjustment |
| Connection method | Cable |
| Cable length | 2 m |
| Output type | PNP |
| Operation mode | Light-ON |
| Response time | 1 ms |
| Material housing | ABS |
| Thread size | Other |
| Product Width (unpacked) | 10 mm |
| Product Height (unpacked) | 34 mm |
| Product Depth (unpacked) | 19.3 mm |
| Type of light | Polarity free red light |
| Spot size | 35 x 5 mm |
| Power supply voltage | 12-24 V |
| Features | Structured object detection |
| Degree of protection (IP) | IP40 |