E3T-C
Miniature photoelectric sensors in M5 and M6 sized housing
The E3T-C family of miniature photoelectric sensors is the ideal solution when mounting space is crucial.
- axial and radial M5 sized through-beam sensors
- axial M6 sized diffuse-reflective sensors
- pre-wired models in stainless steel housing
Specifications & ordering info
| Product | Shape | Sensing method | Sensing distance | Sensing distance (min.) | Setting method | Connection method | Cable length | Output type | Operation mode | Response time | Material housing | Thread size | Product Length (unpacked) | Type of light | Power supply voltage | Degree of protection (IP) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Cylindrical axial | Diffuse reflective | 50 mm | 3 mm | Manual adjustment | Cable | 2 m | NPN | Light-ON | 0.5 ms | Stainless steel | M6 | 37.9 mm | Infrared light | 12-24 V | IP67 | Photoelectric sensor, M6 stainless steal housing, diffuse 50 mm, Light-ON, NPN, 2 m cable |
|
|
|
Cylindrical axial | Diffuse reflective | 50 mm | 3 mm | Manual adjustment | Cable | 2 m | PNP | Light-ON | 0.5 ms | Stainless steel | M6 | 37.9 mm | Infrared light | 12-24 V | IP67 | Photoelectric sensor, M6 stainless steal housing, diffuse 50 mm, Light-ON, PNP, 2 m cable |
|
|
|
Cylindrical axial | Through-beam | 1000 mm | Fixed | Cable | 2 m | NPN | Dark-ON | 0.5 ms | M5 | 33.3 mm | Polarity free red light | 12-24 V | IP65 | Photoelectric sensor, M6 stainless steal housing, through-beam 1m, Dark-ON, NPN, 2m cable |
|
||
|
|
Cylindrical axial | Through-beam | 1000 mm | Fixed | Cable | 2 m | PNP | Dark-ON | 0.5 ms | Stainless steel | M5 | 33.3 mm | Polarity free red light | 12-24 V | IP65 | Photoelectric sensor, M6 stainless steal housing, through-beam 1 m, Dark-ON, PNP, 2 m cable |
|
|
|
|
Cylindrical radial | Through-beam | 500 mm | Fixed | Cable | 2 m | NPN | Dark-ON | 0.5 ms | Stainless steel | M5 | 32.5 mm | Polarity free red light | 12-24 V | IP65 | Photoelectric sensor, M6 stainless steal housing, side view, through-beam 500mm, Dark-ON, NPN, 2m cable |
|
|
|
|
Cylindrical radial | Through-beam | 500 mm | Fixed | Cable | 2 m | PNP | Dark-ON | 0.5 ms | Stainless steel | M5 | 32.5 mm | Polarity free red light | 12-24 V | IP65 | Photoelectric sensor, M6 stainless steal housing, side view, through-beam 500 mm, Dark-ON, PNP, 2 m cable |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E3T-C
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E3T-C
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Technical information

