Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3T-CT22S 2M

Photoelectric sensor, M6 stainless steal housing, side view, through-beam 500mm, Dark-ON, NPN, 2m cable

Specifications

Shape Cylindrical radial
Sensing method Through-beam
Sensing distance 500 mm
Setting method Fixed
Connection method Cable
Cable length 2 m
Output type NPN
Operation mode Dark-ON
Response time 0.5 ms
Material housing Stainless steel
Thread size M5
Product Length (unpacked) 32.5 mm
Type of light Polarity free red light
Power supply voltage 12-24 V
Degree of protection (IP) IP65

Downloads